Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC FD P plus 3 X 0.14 Low Frequency (LF) data transmission cable, 3 Core, Unscreened, Polyurethane (PUR) outer sheath colour Grey for fixed and moving installation, Drag Chain application, indoor use, Halogen free, Oil Resistant, 0.14mm2, 350 V (Not for power application), 3.9mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection, UL, ULC.

Label New Product

UNITRONIC FD P plus 3 X 0.14

UNITRONIC FD P plus 3 X 0.14

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UR
  • UR C
  • EAC
  • FIRE RESISTANT
  • POWER CHAIN
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • HALOGEN-FREE
  • COLD-RESISTANT
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs98.72
Inclusive of tax
98.7236 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • Flexing: 5 x outer diameter
    • Fixed installation: 3 x outer diameter

  • Temperature Range Temperature Range

    • Flexing: -40°C to +80°C
    • Fixed installation: -40°C to +80°C

  • Conductor Design Conductor Design

    • Strand, extra-fine wire

  • Core Identification Code Core Identification Code

    • DIN 47100, refer to appendix T9

  • Test Voltage Test Voltage

    • 1500 V

  • Operating Capacitance Operating Capacitance

    • C/C approx. 60 nF/km

  • Inductance Inductance

    • approx. 0.65 mH/km

  • Peak Operating Voltage Peak Operating Voltage

    • Peak: 250 V (not for power use or continuous operating voltage to ground above 49 VAC or 74 VDC)

UNITRONIC® FD P plus

  • Highly flexible data cable with PUR sheath and AWM certification for use in the US and Canada
UNITRONIC FD P plus 3X0,14
  • Flexible at cold temperatures
  • Halogen-free
  • Low capacitance

Product Details

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • In the USA inside of industrial machines, according to NFPA 79, 2015 ed., 12.9.2 (exception 3 under 12.9.2: Up to 1 mm² and <16 AWG)
  • Tried-and-tested and reliable
  • UL AWM nominal voltage 1000V for internal, protected wiring allows internal laying directly next to power cables with applied UL nominal voltage of 1kV

Design

  • Extra-fine wire strand made of bare copper wires
  • Polyolefin-based core insulation
  • Outer sheath made of special PUR compoundOuter sheath colour: grey (RAL 7001)
  • Fleece wrapping

Application range

  • Highly flexible data cable with PUR outer sheath, meets the highest service life requirements, even under harsh climatic conditions.
  • Multifunctional use, e.g. in the packaging industry and storage and retrieval units
  • Suitable for use in measuring, control and regulating circuits
  • Drag chain use - in case of horizontal installation travel distances up to 100 m....No use inside drag chains in the USA since the UL AWM Style 21576 does not allow external wiring/ interconnection
  • For use in drag chains: Please observe the assembly guidelines in table T3

Product features

  • PUR outer sheath, tear- and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Oil-resistant
  • Halogen-free, low capacitance and flexible at temperatures as low as -40°C
  • Flame retardance: ratings: IEC 60332-1-2, FT2 (Horizontal Flame Test)
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil-resistant

Norm References / Approvals

  • Based on VDE 0812
  • cULus AWM/ Recognized certification (by UL/UL file no. for U.I. Lapp GmbH: E63634): UL AWM Style 21576 according to UL 758 and AWM A/B I/II according to CSA C22.2 no. 210-11

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • In the USA inside of industrial machines, according to NFPA 79, 2015 ed., 12.9.2 (exception 3 under 12.9.2: Up to 1 mm² and <16 AWG)
  • Tried-and-tested and reliable
  • UL AWM nominal voltage 1000V for internal, protected wiring allows internal laying directly next to power cables with applied UL nominal voltage of 1kV

Design

  • Extra-fine wire strand made of bare copper wires
  • Polyolefin-based core insulation
  • Outer sheath made of special PUR compoundOuter sheath colour: grey (RAL 7001)
  • Fleece wrapping

Application range

  • Highly flexible data cable with PUR outer sheath, meets the highest service life requirements, even under harsh climatic conditions.
  • Multifunctional use, e.g. in the packaging industry and storage and retrieval units
  • Suitable for use in measuring, control and regulating circuits
  • Drag chain use - in case of horizontal installation travel distances up to 100 m....No use inside drag chains in the USA since the UL AWM Style 21576 does not allow external wiring/ interconnection
  • For use in drag chains: Please observe the assembly guidelines in table T3

Product features

  • PUR outer sheath, tear- and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Oil-resistant
  • Halogen-free, low capacitance and flexible at temperatures as low as -40°C
  • Flame retardance: ratings: IEC 60332-1-2, FT2 (Horizontal Flame Test)
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil-resistant

Norm References / Approvals

  • Based on VDE 0812
  • cULus AWM/ Recognized certification (by UL/UL file no. for U.I. Lapp GmbH: E63634): UL AWM Style 21576 according to UL 758 and AWM A/B I/II according to CSA C22.2 no. 210-11

All articles from UNITRONIC® FD P plus

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0028650 3 x 0.14 3.9 4.1 25.0
0028651 4 x 0.14 4.2 5.6 30.0
0028652 5 x 0.14 4.5 7.0 34.0
0028653 7 x 0.14 5.1 9.8 48.0
0028654 10 x 0.14 6.1 14.0 60.0
*0028655 14 x 0.14 6.2 19.6 74.0
0028656 18 x 0.14 6.8 25.2 87.0
0028657 25 x 0.14 8.3 35.0 120.0
0028658 2 x 0.25 4.1 5.0 27.0
0028659 3 x 0.25 4.3 7.5 32.0
0028660 4 x 0.25 4.7 10.0 39.0
0028661 5 x 0.25 5.0 12.5 49.0
0028662 7 x 0.25 5.8 17.5 61.0
0028663 10 x 0.25 7.0 25.0 80.0
0028664 14 x 0.25 7.1 35.0 103.0
0028665 18 x 0.25 8.0 45.0 125.0
0028666 25 x 0.25 9.8 62.5 171.0
0028667 2 x 0.34 4.5 6.8 33.0
0028669 4 x 0.34 5.2 13.6 55.0
0028670 5 x 0.34 5.6 17.0 62.0
0028671 7 x 0.34 6.5 23.8 80.0
0028672 10 x 0.34 8.0 34.0 110.0
0028673 14 x 0.34 8.2 47.6 144.0
0028674 18 x 0.34 9.0 61.2 175.0
0028675 25 x 0.34 11.0 85.0 239.0
0028668 3 x 0.34 4.8 10.2 41.0
*0028678 12 x 0.14 5.9 16.8 67.0
*0028679 6 x 0.25 5.4 15.0 55.0
*0028647 2 x 0.14 3.7 2.8 20.0
*0028677 6 x 0.14 4.8 8.4 42.0
*0028680 12 x 0.25 6.7 30.0 87.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom