Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC FD CP (TP) plus 3 X 2 X 0.25 Low Frequency (LF) data transmission cable, 3 Pair, Copper Braided (Screened - EMC Compliant), Polyurethane (PUR) outer sheath colour Grey for fixed and moving installation, Drag Chain application, indoor use, Halogen free, Oil Resistant, 0.25mm2, 350 V (Not for power application), 7.4mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection, UL, UL CSA, ULC.

Label New Product

UNITRONIC FD CP (TP) plus 3 X 2 X 0.25

UNITRONIC FD CP (TP) plus 3 X 2 X 0.25

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UR
  • UR C
  • EAC
  • FIRE RESISTANT
  • TORSION-RESISTANT
  • INTERFERENCE SIGNALS
  • POWER CHAIN
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • HALOGEN-FREE
  • WIND ENERGY
  • COLD-RESISTANT
Legend for Icons
In Stock for delivery within 15-20 working days
Price: Rs371.15
Inclusive of tax
371.1500 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • Flexing: 7.5 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Flexing: -40°C to +80°C
    • Fixed installation: -40°C to +80°C cULus CMX: +75°CcULus AWM: +80 °C

  • Conductor Design Conductor Design

    • Strand, extra-fine wire
    • From 0.5 mm²: extra-fine wire IEC 60228 class 6

  • Core Identification Code Core Identification Code

    • DIN 47100, refer to appendix T9

  • Test Voltage Test Voltage

    • Core/Core: 1500 V eff.
    • Core/Shield: 500 V

  • Torsion Application In Wtg (Wind Turbine Generator) Torsion Application In Wtg (Wind Turbine Generator)

    • TW-0 & TW-2, refer to appendix T0

  • Operating Capacitance Operating Capacitance

    • Up to 0.5 mm²: 60 nF/km
    • Up to 1.0 mm²: 70 nF/km

  • Inductance Inductance

    • approx. 0.65 mH/km

  • Peak Operating Voltage Peak Operating Voltage

    • Peak: 250 V (not for power use or continuous operating voltage to ground above 49 VAC or 74 VDC)

UNITRONIC® FD CP (TP) plus

  • Shielded highly flexible data cable with PUR outer sheath and twisted pairs - UL/CSA-listed
UNITRONIC FD CP (TP) plus 3X2X0,25
  • Flexible at cold temperatures
  • Halogen-free
  • Low capacitance

Product Details

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • In the USA inside of industrial machines, according to NFPA 79, 2015 ed., 12.9.2 (exception 3 under 12.9.2: Up to 1 mm² and <16 AWG)
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • UL AWM nominal voltage 1000V for internal, protected wiring allows internal laying directly next to power cables with applied UL nominal voltage of 1kV

Design

  • Extra-fine wire strand made of bare copper wires
  • Polyolefin-based core insulationTwisted pair (TP) structure
  • Fleece wrapping
  • Tin-plated copper braiding
  • Outer sheath made of special PUR compoundOuter sheath colour: grey (RAL 7001)

Application range

  • Drag chain use - in case of horizontal installation travel distances up to 100 m....No use inside drag chains in the USA since the UL AWM Style 21576 does not allow external wiring/ interconnection
  • Suitable for use in measuring, control and regulating circuits
  • Linear robot, automated handling equipment
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • For use in drag chains: Please observe the assembly guidelines in table T3

Product features

  • Designed for 10 million alternating bending cycles and horizontal travel distances up to 100 metres
  • Halogen-free, low capacitance and flexible at temperatures as low as -40°C
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil-resistant
  • Flame retardance: IEC 60332-1-2, VW-1 according to UL 1581, FT2 (Horizontal Flame Test)
  • PUR outer sheath, tear- and notch-resistant, resistant to mineral oils and abrasion when used in power chains

Norm References / Approvals

  • cULus CMX (communications cable listing) according to UL 444 and CSA C22.2 no. 214, certified by UL (UL file no. of U.I. Lapp GmbH: E236660)
  • cULus AWM/ Recognized certification (by UL/UL file no. for U.I. Lapp GmbH: E63634): UL AWM Style 21576 according to UL 758 and AWM A/B I/II according to CSA C22.2 no. 210-11

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • In the USA inside of industrial machines, according to NFPA 79, 2015 ed., 12.9.2 (exception 3 under 12.9.2: Up to 1 mm² and <16 AWG)
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • UL AWM nominal voltage 1000V for internal, protected wiring allows internal laying directly next to power cables with applied UL nominal voltage of 1kV

Design

  • Extra-fine wire strand made of bare copper wires
  • Polyolefin-based core insulationTwisted pair (TP) structure
  • Fleece wrapping
  • Tin-plated copper braiding
  • Outer sheath made of special PUR compoundOuter sheath colour: grey (RAL 7001)

Application range

  • Drag chain use - in case of horizontal installation travel distances up to 100 m....No use inside drag chains in the USA since the UL AWM Style 21576 does not allow external wiring/ interconnection
  • Suitable for use in measuring, control and regulating circuits
  • Linear robot, automated handling equipment
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • For use in drag chains: Please observe the assembly guidelines in table T3

Product features

  • Designed for 10 million alternating bending cycles and horizontal travel distances up to 100 metres
  • Halogen-free, low capacitance and flexible at temperatures as low as -40°C
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil-resistant
  • Flame retardance: IEC 60332-1-2, VW-1 according to UL 1581, FT2 (Horizontal Flame Test)
  • PUR outer sheath, tear- and notch-resistant, resistant to mineral oils and abrasion when used in power chains

Norm References / Approvals

  • cULus CMX (communications cable listing) according to UL 444 and CSA C22.2 no. 214, certified by UL (UL file no. of U.I. Lapp GmbH: E236660)
  • cULus AWM/ Recognized certification (by UL/UL file no. for U.I. Lapp GmbH: E63634): UL AWM Style 21576 according to UL 758 and AWM A/B I/II according to CSA C22.2 no. 210-11

All articles from UNITRONIC® FD CP (TP) plus

Article number Number of pairs and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0030910 2 x 2 x 0.14 5.9 19.4 42.0
0030911 3 x 2 x 0.14 6.2 23.4 53.0
0030912 4 x 2 x 0.14 6.7 27.1 59.0
0030913 5 x 2 x 0.14 7.3 37.4 75.0
0030914 6 x 2 x 0.14 7.5 49.4 91.0
0030915 8 x 2 x 0.14 8.8 54.8 109.0
0030916 10 x 2 x 0.14 10.1 60.1 120.0
0030962 1 x 2 x 0.25 4.7 14.0 27.0
0030919 2 x 2 x 0.25 6.6 32.0 60.0
0030920 3 x 2 x 0.25 7.0 38.4 72.0
0030921 4 x 2 x 0.25 7.6 43.2 85.0
0030922 5 x 2 x 0.25 8.5 51.5 103.0
0030923 6 x 2 x 0.25 8.8 71.8 131.0
0030924 8 x 2 x 0.25 10.3 74.4 155.0
0030925 10 x 2 x 0.25 11.8 90.0 186.0
0030926 14 x 2 x 0.25 12.0 111.2 219.0
0030963 1 x 2 x 0.34 5.1 20.0 36.0
0030928 2 x 2 x 0.34 7.3 41.0 81.0
0030929 3 x 2 x 0.34 8.0 52.0 101.0
0030930 4 x 2 x 0.34 8.7 59.0 119.0
0030932 6 x 2 x 0.34 10.0 86.2 165.0
0030933 8 x 2 x 0.34 11.8 107.3 221.0
0030934 10 x 2 x 0.34 13.7 131.1 274.0
0030964 1 x 2 x 0.5 5.5 22.0 47.0
0030937 2 x 2 x 0.5 8.3 50.0 99.0
0030938 3 x 2 x 0.5 8.8 71.8 130.0
0030939 4 x 2 x 0.5 9.8 74.4 148.0
0030940 5 x 2 x 0.5 10.7 84.5 168.0
0030941 6 x 2 x 0.5 11.3 99.6 194.0
0030942 8 x 2 x 0.5 13.2 144.3 284.0
0030943 10 x 2 x 0.5 15.2 176.0 343.0
0030944 14 x 2 x 0.5 15.5 215.4 401.0
0030965 1 x 2 x 0.75 5.9 34.0 61.0
0030946 2 x 2 x 0.75 9.0 60.0 112.0
0030947 3 x 2 x 0.75 9.8 85.7 157.0
0030948 4 x 2 x 0.75 10.7 93.6 172.0
0030950 6 x 2 x 0.75 12.3 130.4 231.0
0030951 8 x 2 x 0.75 14.7 192.2 342.0
0030952 10 x 2 x 0.75 16.7 258.0 466.0
0030953 14 x 2 x 0.75 17.0 316.6 545.0
0030955 1 x 2 x 1.0 6.3 42.0 71.0
0030956 2 x 2 x 1.0 9.9 73.0 129.0
0030957 3 x 2 x 1.0 10.5 93.6 169.0
0030958 4 x 2 x 1.0 11.8 117.8 204.0
0030959 5 x 2 x 1.0 13.1 139.0 237.0

Bottom