Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC BUS DN THICK FRNC DeviceNet THICK, 1P +1P Pair (Combi), Unscreened, Halogen Free outer sheath colour Voilet for Bus Systems, fixed and occasional flexing installation, indoor use, Halogen free, Oil Resistant, 18 + 15 AWG, 300 V (Not for power application), 12.2mm OD, Flame Retardant, Approvals: Fire protection, ULC.

UNITRONIC BUS DN THICK FRNC

UNITRONIC BUS DN THICK FRNC

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UNDERWRITERS LABORATORIES INC. USA LISTED
  • DeviceNet
  • GERMANISHER LLOYD
  • FIRE RESISTANT
  • UV-RESISTANT
  • HALOGEN-FREE
  • MECHANICAL AND PLANT ENGINEERING
  • AUTOMATION
  • FLAME RETARDANT
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs763.17
Inclusive of tax
763.1741 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

  • Minimum Bending Radius Minimum Bending Radius

    • Fixed installation: 15 x outer diameter

  • Temperature Range Temperature Range

    • Fixed installation: -25°C to +80°C

  • Core Identification Code Core Identification Code

    • Data pair: light blue + white
    • Power supply: red + black

  • Test Voltage Test Voltage

    • Core/Core: 2000 V

  • Operating Capacitance Operating Capacitance

    • (800 Hz): max. 39.8 nF/km

  • Peak Operating Voltage Peak Operating Voltage

    • 300 V (not for power applications)

  • Characteristic Impedance Characteristic Impedance

    • 120 ohm

  • Conductor Resistance Conductor Resistance

    • THICK (loop): max. 45 ohm/km
    • Thin (loop): max. 180 ohm/km

Product Details

Design

  • Outer sheath: Halogen-free (FRNC) or polyvinylchloride (PVC)
  • Core insulation made of foam skin

Application range

  • Fixed installation
  • DeviceNetTM connects devices e.g. limit switches, photoelectric switches, valve islands, motor starters, drives, PLCs, etc.

Product features

  • Based on proven CAN technology
  • Permissible cable lengths vary with the data rate and the cable thickness
  • Resistant to many oils
  • FRNC version: Halogen-free and flame-retardant
  • Refer to data sheet for more details

Norm References / Approvals

  • CMG UL/CSA certification 75°C or PLTC, Sun Res
  • FRNC variant additionally withGermanischer Lloyd certification

Design

  • Outer sheath: Halogen-free (FRNC) or polyvinylchloride (PVC)
  • Core insulation made of foam skin

Application range

  • Fixed installation
  • DeviceNetTM connects devices e.g. limit switches, photoelectric switches, valve islands, motor starters, drives, PLCs, etc.

Product features

  • Based on proven CAN technology
  • Permissible cable lengths vary with the data rate and the cable thickness
  • Resistant to many oils
  • FRNC version: Halogen-free and flame-retardant
  • Refer to data sheet for more details

Norm References / Approvals

  • CMG UL/CSA certification 75°C or PLTC, Sun Res
  • FRNC variant additionally withGermanischer Lloyd certification

All articles from UNITRONIC® DeviceNet THICK + THIN

Article number Article designation Number of pairs and AWG size Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
2170342 UNITRONIC® BUS DN THICK Y 1x2xAWG18 + 1x2xAWG15 12.2 88.4 192.0
2170343 UNITRONIC® BUS DN THIN Y 1x2xAWG24 + 1x2xAWG22 6.9 33.4 66.9
2170341 UNITRONIC® BUS DN THIN FRNC 1x2xAWG24 + 1x2xAWG22 6.9 33.4 69.5
2170340 UNITRONIC® BUS DN THICK FRNC 1x2xAWG18 + 1x2xAWG15 12.2 82.8 195.0

Bottom