Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC CY PiDY (TP) 16 X 2 X 0.25 Low Frequency (LF) data transmission cable, 16 Pair, Copper Braided (Screened - EMC Compliant), Polyvinyl chloride (PVC) outer sheath colour Grey for fixed and occasional flexing installation, indoor use, 0.25mm2, 350 V (Not for power application), 20.3mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection.

UNITRONIC CY PiDY (TP) 16 X 2 X 0.25

UNITRONIC CY PiDY (TP) 16 X 2 X 0.25

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • FIRE RESISTANT
  • INTERFERENCE SIGNALS
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs1,384.06
Inclusive of tax
1384.0600 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Core Identification Code Core Identification Code

    • DIN 47100, refer to Appendix T9

  • Loop Resistance Loop Resistance

    • < 160 Ohm/km

  • Characteristic Impedance Characteristic Impedance

    • Approx. 65 Ohm

  • Conductor Stranding Conductor Stranding

    • Stranded conductor, fine-wire

  • Mutual Capacitance Mutual Capacitance

    • C/C: approx. 120 nF/kmC/S: approx. 160 nF/km

  • Inductivity Inductivity

    • approx. 0.65 mH/km

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000104
    • ETIM 6.0 Class-Description: Control cable

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000104
    • ETIM 5.0/6.0 Class-Description: Control cable

UNITRONIC® CY PiDY (TP)

  • Screened data transmission cable with copper-wrapped twisted pairs
UNITRONIC CY PiDY (TP) 16x2x0,25
  • PiDY = Pairs with copper wire wrapping and PVC sheath

Product Details

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Individually screened pairs and the overall braid minimise electrical interference

Application range

  • Cable should be used in areas with high levels of electromagnetic interferences
  • For fixed installation and flexible use
  • Dry or damp rooms
  • Data processing, process control systems, machining centres, security systems and electronics
  • Suitable for the transmission with varying in frequency and voltage or sensitive signals

Product features

  • The cable remains flexible despite multiple screening
  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Cores twisted into pairs
  • Copper wrapping over pairs
  • Inner sheath made of PVC over screened pairs
  • Tinned-copper braiding
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Individually screened pairs and the overall braid minimise electrical interference

Application range

  • Cable should be used in areas with high levels of electromagnetic interferences
  • For fixed installation and flexible use
  • Dry or damp rooms
  • Data processing, process control systems, machining centres, security systems and electronics
  • Suitable for the transmission with varying in frequency and voltage or sensitive signals

Product features

  • The cable remains flexible despite multiple screening
  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Cores twisted into pairs
  • Copper wrapping over pairs
  • Inner sheath made of PVC over screened pairs
  • Tinned-copper braiding
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

All articles from UNITRONIC® CY PiDY (TP)

Article number Dimension and cross section in mm² Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
0034250 2 x 2 x 0.25 9.3 59.6 112.0
0034251 3 x 2 x 0.25 9.8 72.7 136.0
0034252 4 x 2 x 0.25 10.7 88.2 168.0
0034253 5 x 2 x 0.25 11.7 103.8 201.0
0034254 6 x 2 x 0.25 13.1 125.7 244.0
*0034255 7 x 2 x 0.25 13.1 143.6 274.0
0034256 8 x 2 x 0.25 15.7 161.0 325.0
0034257 10 x 2 x 0.25 16.9 186.8 342.0
0034258 12 x 2 x 0.25 17.4 239.5 416.0
0034259 16 x 2 x 0.25 19.3 316.7 542.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom