Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC BUS PB TORSION 1 X 2 X 0.8, PROFIBUS-DP/FMS/FIP, 1 Pair, Copper Braided and Foil Screened, Polyvinyl chloride (PVC) outer sheath colour Voilet for Bus Systems, fixed and moving installation, indoor use, conductor size of 0.64 mm ø, 250 V (Not for power application), 8mm OD, Flame Retardant to IEC 60332-1-2, Approvals: Fire protection, ULC.

UNITRONIC BUS PB TORSION 1 X 2 X 0.8

UNITRONIC BUS PB TORSION 1 X 2 X 0.8

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UNDERWRITERS LABORATORIES INC. USA LISTED
  • Profibus
  • FIRE RESISTANT
  • TORSION-RESISTANT
  • HALOGEN-FREE
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs513.05
Inclusive of tax
513.0502 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

  • Minimum Bending Radius Minimum Bending Radius

    • Fixed installation: 4 x outer diameter
    • Flexing: 7.5 x outer diameter

  • Temperature Range Temperature Range

    • Operating temp.: -25°C to 75°C
    • Storage temp.: -40°C to 80°C

  • Test Voltage Test Voltage

    • 3600 V DC (3 sec.)

  • Operating Capacitance Operating Capacitance

    • (800 Hz): max. 30 nF/km

  • Peak Operating Voltage Peak Operating Voltage

    • (not for power applications)300 V

  • Characteristic Impedance Characteristic Impedance

    • 150 ±15 ohm

UNITRONIC® BUS PB TORSION

  • Highly flexible application
UNITRONIC BUS PB TORSION 1X2X0,8

Product Details

Benefits

  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • For use wherever the combination of a halogen-free outer sheath with properties similar to polyurethane and enhanced flame-retardance is required

Design

  • PE core insulation

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also for FIP - Factory Instrumentation Protocol).

Product features

  • TORSION: for torsional stress, e.g. robot application; ± 180° per 1 m
  • Halogen-free
  • Flame-retardant according to IEC 60332-1-2
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply(cable type A, PROFIBUS-DP):93.75 kbit/s = 1200 m187.5 kbit/s = 1000 m500 kbit/s = 400 m1.5 Mbit/s = 200 m12.0 Mbit/s = 100 m

Norm References / Approvals

  • Certification: UL type CMX in accordance with UL 444

Benefits

  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • For use wherever the combination of a halogen-free outer sheath with properties similar to polyurethane and enhanced flame-retardance is required

Design

  • PE core insulation

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also for FIP - Factory Instrumentation Protocol).

Product features

  • TORSION: for torsional stress, e.g. robot application; ± 180° per 1 m
  • Halogen-free
  • Flame-retardant according to IEC 60332-1-2
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply(cable type A, PROFIBUS-DP):93.75 kbit/s = 1200 m187.5 kbit/s = 1000 m500 kbit/s = 400 m1.5 Mbit/s = 200 m12.0 Mbit/s = 100 m

Norm References / Approvals

  • Certification: UL type CMX in accordance with UL 444

All articles from UNITRONIC® BUS PB TORSION

Article number Article designation Number of cores and mm² per conductor Dimensions in mm² per conductor Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
2170332 UNITRONIC® BUS PB TORSION 1 x 2 x 0.38 1 x 2 x 0.38 8.0 31.0 66.0

Bottom