Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

STAR STRIP SPARE HOOK SMALL for STAR stripping tool.

STAR STRIP SPARE HOOK SMALL

STAR STRIP SPARE HOOK SMALL

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs1,846.06
Inclusive of tax
1846.0600 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • Spare blades are available and can be stored in a compartment on the tool

  • Classification Classification

    • ETIM 5.0 Class-ID: EC000163
    • ETIM 5.0 Class-Description: Stripping tool

  • Colour Delivered Colour Delivered

    • Black

  • Length Length

    • Dimensions LxHxW:Small hook: 150x42x30.5 mmLarge hook: 167x52x30.5 mm

  • Weight Weight

    • STAR STRIP with large hook: 116 g

STAR STRIP stripping tool

STAR STRIP SPARE HOOK SMALL
  • Special polished blade is suitable for problematical insulation materials such as PUR, fluoropolymer, glass fibre, TPE and rubber

Product Details

Benefits

  • High ergonomics and user-friendliness (partly due to lightweight construction)
  • Suitable for circular, longitudinal and spiral cuts
  • High quality of the blade ensures a perfect stripping result even for tough insulation materials
  • Large application range thanks to the interchangeable hooks
  • Robust body, long durability - tested for more than 100,000 stripping operations

Application range

  • Adjustable stripping tool for round cables made of various insulation materials (such as PVC, PTFE, rubber or PUR)
  • Can be used for cable diameters 4.5 - 25 mm and 20 - 40 mm thanks to the interchangeable hooks

Product features

  • The depth of the blade is adjustable by rotating the upper part of the tool
  • Specific locking positions for circular, longitudinal or spiral cuts
  • The blade automatically returns to its start position at the end of a stripping process, thus reducing the risk of breaking the blade
  • No special tool is required to replace the hook (other hook is used as a "lever tool")

Note

  • Spare blades are available and can be stored in a compartment on the tool

Included In Delivery

  • 61735820: Tool with blade, small and large hook without spare blade

Benefits

  • High ergonomics and user-friendliness (partly due to lightweight construction)
  • Suitable for circular, longitudinal and spiral cuts
  • High quality of the blade ensures a perfect stripping result even for tough insulation materials
  • Large application range thanks to the interchangeable hooks
  • Robust body, long durability - tested for more than 100,000 stripping operations

Application range

  • Adjustable stripping tool for round cables made of various insulation materials (such as PVC, PTFE, rubber or PUR)
  • Can be used for cable diameters 4.5 - 25 mm and 20 - 40 mm thanks to the interchangeable hooks

Product features

  • The depth of the blade is adjustable by rotating the upper part of the tool
  • Specific locking positions for circular, longitudinal or spiral cuts
  • The blade automatically returns to its start position at the end of a stripping process, thus reducing the risk of breaking the blade
  • No special tool is required to replace the hook (other hook is used as a "lever tool")

Note

  • Spare blades are available and can be stored in a compartment on the tool

Included In Delivery

  • 61735820: Tool with blade, small and large hook without spare blade

All articles from STAR STRIP stripping tool

Article number Article designation For outer diameter (mm) Length (mm)
61735820 STAR STRIP 4,5 - 40 150.0
61735821 STAR STRIP spare blade
61735822 STAR STRIP spare hook, small 4,5 - 25
*61735823 STAR STRIP spare hook, large 20 - 40

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom