Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

STAR STRIP SPARE BLADE for STAR stripping tool.

STAR STRIP SPARE BLADE

STAR STRIP SPARE BLADE

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs3,495.25
Inclusive of tax
3495.2544 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Colour Delivered Colour Delivered

    • Black

  • Length Length

    • Dimensions LxHxB:Small hook: 150x42x30.5 mmBig hook: 167x52x30.5 mm

  • Weight Weight

    • STAR STRIP with large hook: 116 g

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000163
    • ETIM 5.0 Class-Description: Cable stripping tool

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000163
    • ETIM 6.0 Class-Description: Cable stripping tool

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000163
    • ETIM 5.0/6.0 Class-Description: Cable stripping tool

STAR STRIP stripping tool

STAR STRIP SPARE BLADE
  • Special polished stripping knife is suitable for problematical insulation materials such as PUR, fluoropolymers, glass fibre, TPE and rubber

Product Details

Benefits

  • High ergonomics and user-friendliness (inter alias due to a lightweight construction)
  • Suitable for circular, longitudinal and spiral cuts
  • High quality of the blade ensures a good stripping result also for tough insulation materials
  • Large application range thanks to the interchangeable hooks
  • Robust body, long durability- tested for more than 100.000 stripping operations

Application range

  • Adjustable stripping tool for round cables made with various insulation materials (as PVC, PTFE, rubber or PUR)
  • Through the interchangeable hooks, the tool can be used for cables with a diameter of 4.5 - 25 mm and 20 - 40 mm

Product features

  • The depth of the blade is adjustable by rotating the upper part of the tool.
  • Specific locking positions for circular, longitudinal or spiral cuts
  • The blade automatically returns to its start position at the end of a stripping process, thus reducing the possibility of breaking the blade.
  • No special tool is required to replace the hook (other hook is used for releasing the assembled hook)

Note

  • Spare blades are available and can be stored in a compartment of the tool

Benefits

  • High ergonomics and user-friendliness (inter alias due to a lightweight construction)
  • Suitable for circular, longitudinal and spiral cuts
  • High quality of the blade ensures a good stripping result also for tough insulation materials
  • Large application range thanks to the interchangeable hooks
  • Robust body, long durability- tested for more than 100.000 stripping operations

Application range

  • Adjustable stripping tool for round cables made with various insulation materials (as PVC, PTFE, rubber or PUR)
  • Through the interchangeable hooks, the tool can be used for cables with a diameter of 4.5 - 25 mm and 20 - 40 mm

Product features

  • The depth of the blade is adjustable by rotating the upper part of the tool.
  • Specific locking positions for circular, longitudinal or spiral cuts
  • The blade automatically returns to its start position at the end of a stripping process, thus reducing the possibility of breaking the blade.
  • No special tool is required to replace the hook (other hook is used for releasing the assembled hook)

Note

  • Spare blades are available and can be stored in a compartment of the tool

All articles from STAR STRIP stripping tool

Article number Article designation For outer diameter (mm) Length (mm)
61735820 STAR STRIP 4,5 - 40 150.0
61735821 STAR STRIP spare blade
61735822 STAR STRIP spare hook, small 4,5 - 25
*61735823 STAR STRIP spare hook, large 20 - 40

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom