Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINTOP® ST PG 11 RAL 7035 LGY, Single Entry, IP68, PG11, made of plastic, Clamping Range 4mm to 10mm, Colour Light Grey, Strain Relief, Vibration Protection, Confirmed to CE, Approval : UL, UL CSA, VD TUV.

SKINTOP ST PG 11 RAL 7035 LGY

SKINTOP ST PG 11 RAL 7035 LGY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • cRUus
  • GGVS
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • OPTIMUM STRAIN RELIEF
  • MECHANICAL RESISTANCE
  • WIDE CLAMPING RANGE
  • GOOD CHEMICAL RESISTANCE
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs45.02
Inclusive of tax
45.0200 In stock

Minimum order quantity: 100 pieces

You can order multiples of 100 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • Refer to SKINTOP® PG accessories for suitable accessories
    • Counter nut to be used: SKINTOP® GMP-GL

  • Classification Classification

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable gland

  • Temperature Range Temperature Range

    • Dynamic: -20°C to +80°C
    • static: -40°C to +100°C

  • Material Material

    • Body: PolyamideSeal: CR

  • Protection Rating Protection Rating

    • IP 68 - 5 bar

  • Colour Delivered Colour Delivered

    • RAL 7001 silver greyRAL 7035 light greyRAL 9005 black/UV-resistant

  • Tests

    • GGVS: TÜ.EGG.020-95

  • Caution Caution

    • Refer to T21 for the installation dimensions and tightening torques

Product Details

Benefits

  • High oil resistance for maximum functional reliability
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Various accessories (e.g. multiple sealing inserts)

Design

  • PG connection thread

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housing with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaics
  • Automation technology

Norm References / Approvals

  • UL file no. E79903

Note

  • Refer to SKINTOP® PG accessories for suitable accessories
  • Counter nut to be used: SKINTOP® GMP-GL

Benefits

  • High oil resistance for maximum functional reliability
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Various accessories (e.g. multiple sealing inserts)

Design

  • PG connection thread

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housing with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaics
  • Automation technology

Norm References / Approvals

  • UL file no. E79903

Note

  • Refer to SKINTOP® PG accessories for suitable accessories
  • Counter nut to be used: SKINTOP® GMP-GL

All articles from SKINTOP® ST

Article number Article designation / size Clamping range ØF (mm) SW mm Total length C (mm) Thread length, D (mm)
53015000 PG 7 2,5 - 6,5 15.0 32.0 8.0
53015010 PG 9 3,5 - 8 19.0 36.0 8.0
53015020 PG 11 4 - 10 22.0 38.0 8.0
53015030 PG 13,5 6 - 12 24.0 41.0 9.0
53015040 PG 16 9 - 14 27.0 44.0 10.0
53015050 PG 21 13 - 18 33.0 49.0 11.0
53015060 PG 29 14 - 25 42.0 56.0 11.0
53015070 PG 36 24 - 32 53.0 66.0 13.0
53015080 PG 42 35 - 38 60.0 68.0 13.0
53015090 PG 48 39 - 44 65.0 69.0 14.0
53015200 PG 7 2,5 - 6,5 15.0 32.0 8.0
53015210 PG 9 3,5 - 8 19.0 36.0 8.0
53015220 PG 11 4 - 10 22.0 38.0 8.0
53015230 PG 13,5 6 - 12 24.0 41.0 9.0
53015240 PG 16 9 - 14 27.0 44.0 10.0
53015250 PG 21 13 - 18 33.0 49.0 11.0
53015260 PG 29 14 - 25 42.0 56.0 11.0
53015270 PG 36 24 - 32 53.0 66.0 13.0
53015280 PG 42 35 - 38 60.0 68.0 13.0
53015290 PG 48 39 - 44 65.0 69.0 14.0
53018000 PG 7 2,5 - 6,5 15.0 32.0 8.0
53018010 PG 9 3,5 - 8 19.0 36.0 8.0
53018020 PG 11 4 - 10 22.0 38.0 8.0
53018030 PG 13,5 6 - 12 24.0 41.0 9.0
53018040 PG 16 9 - 14 27.0 44.0 10.0
53018050 PG 21 13 - 18 33.0 49.0 11.0
53018060 PG 29 14 - 25 42.0 56.0 11.0
53018070 PG 36 24 - 32 53.0 66.0 13.0
53018080 PG 42 35 - 38 60.0 68.0 13.0
53018090 PG 48 39 - 44 65.0 69.0 14.0

Bottom