Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINTOP ST-M 12 X 1.5 RAL 7001 SGY, Single Entry, IP69, made of plastic, Clamping Range 3.5mm to 7mm, Colour Silver Grey, Strain Relief, Vibration Protection for round cable gland, Confirmed to CE, Approval : UL, UL CSA, VDE, DNV-GL, VD TUV.

SKINTOP ST-M 12 X 1.5 RAL 7001 SGY

SKINTOP ST-M 12 X 1.5 RAL 7001 SGY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • VDE
  • cRUus
  • GGVS
  • DNV
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • OPTIMUM STRAIN RELIEF
  • ASSEMBLY TIME
  • MAXIMUM VIBRATION PROTECTION
  • WIDE CLAMPING RANGE
  • GOOD CHEMICAL RESISTANCE
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs27.61
Inclusive of tax
27.6120 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • Refer to SKINTOP® metric accessories for suitable accessories
    • Counter nut to be used: SKINTOP® GMP-GL-M
    • SKINTOP® ST(R) M ISO versions have an extra-long connection thread
    • SKINTOP® ST(R) M ISO versions with extra-long connection thread, see table, have no DNV approval

  • Classification Classification

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable gland

  • Temperature Range Temperature Range

    • static: -40°C to +100°C
    • dynamic: -20°C to +100°C

  • Material Material

    • Body: PolyamideSeal: CR

  • Protection Rating Protection Rating

    • IP 68 - 5 bar
    • IP 69

  • Colour Delivered Colour Delivered

    • RAL 7001 silver greyRAL 7035 light greyRAL 9005 black/UV-resistant

  • Tests

    • GGVS: TÜ.EGG.020-95

  • Caution Caution

    • Refer to T21 for the installation dimensions and tightening torques
    • Size M 40 x 1.5 up to M 63 x 1.5 with O-ring

SKINTOP® ST-M

SKINTOP ST-M 12x1,5 RAL 7001 SGY
  • Now with IP69 approval! Proven to withstand demanding cleaning procedures for machinery and systems with high-pressure cleaners and hot water!

Product Details

Benefits

  • High oil resistance for maximum functional reliability
  • Various accessories (e.g. multiple sealing inserts)
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housing with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaics
  • Automation technology
  • Off-shore plants and shipbuilding

Norm References / Approvals

  • UL file no. E79903
  • GGVS: TÜ.EGG.020-95

Note

  • Refer to SKINTOP® metric accessories for suitable accessories
  • Counter nut to be used: SKINTOP® GMP-GL-M
  • SKINTOP® ST(R) M ISO versions have an extra-long connection thread
  • SKINTOP® ST(R) M ISO versions with extra-long connection thread, see table, have no DNV approval

Benefits

  • High oil resistance for maximum functional reliability
  • Various accessories (e.g. multiple sealing inserts)
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housing with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaics
  • Automation technology
  • Off-shore plants and shipbuilding

Norm References / Approvals

  • UL file no. E79903
  • GGVS: TÜ.EGG.020-95

Note

  • Refer to SKINTOP® metric accessories for suitable accessories
  • Counter nut to be used: SKINTOP® GMP-GL-M
  • SKINTOP® ST(R) M ISO versions have an extra-long connection thread
  • SKINTOP® ST(R) M ISO versions with extra-long connection thread, see table, have no DNV approval

Accessories

All articles from SKINTOP® ST-M

Article number Article designation / size Clamping range ØF (mm) SW mm Total length C (mm) Thread length, D (mm)
53111000 M 12 x 1,5 3,5-7 15.0 30.0 8.0
53111010 M 16 x 1,5 4,5-10 19.0 34.0 8.0
53111020 M 20 x 1,5 7-13 25.0 37.0 9.0
53111030 M 25 x 1,5 10-17 30.0 40.0 10.0
53111040 M 32 x 1,5 11-21 36.0 47.0 10.0
53111050 M 40 x 1,5 19-28 46.0 52.0 10.0
53111060 M 50 x 1,5 27-35 55.0 62.0 12.0
53111070 M 63 x 1,5 34-45 66.0 71.0 12.0
53111200 M 12 x 1,5 3,5-7 15.0 30.0 8.0
53111210 M 16 x 1,5 4,5-10 19.0 34.0 8.0
53111220 M 20 x 1,5 7-13 25.0 37.0 9.0
53111230 M 25 x 1,5 10-17 30.0 40.0 10.0
53111240 M 32 x 1,5 11-21 36.0 47.0 10.0
53111250 M 40 x 1,5 19-28 46.0 52.0 10.0
53111260 M 50 x 1,5 27-35 55.0 62.0 12.0
53111270 M 63 x 1,5 34-45 66.0 71.0 12.0
53111400 M 12 x 1,5 3,5-7 15.0 30.0 8.0
53111410 M 16 x 1,5 4,5-10 19.0 34.0 8.0
53111420 M 20 x 1,5 7-13 25.0 37.0 9.0
53111430 M 25 x 1,5 10-17 30.0 40.0 10.0
53111440 M 32 x 1,5 11-21 36.0 47.0 10.0
53111450 M 40 x 1,5 19-28 46.0 52.0 10.0
53111460 M 50 x 1,5 27-35 55.0 62.0 12.0
53111470 M 63 x 1,5 34-45 66.0 71.0 12.0
53017010 M 16 x 1,5 ISO 3,5-8 19.0 40.0 12.0
53017030 M 20 x 1,5 ISO 5-12 24.0 45.0 13.0
53017040 M 25 x 1,5 ISO 9-14 27.0 47.0 13.0
53017210 M 16 x 1,5 ISO 3,5-8 19.0 40.0 12.0
53017230 M 20 x 1,5 ISO 5-12 24.0 45.0 13.0
53017240 M 25 x 1,5 ISO 9-14 27.0 47.0 13.0
*53010000 M 12 x 1,5 ISO 3,5-7 15.0 36.7 15.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom