Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

SKINTOP® MSR-M 20 X 1.5, Single Entry, IP69, M20, made of metal, Clamping Range 5mm to 10mm, Strain Relief, Screen Connection for hazardous environments, Confirmed to CE, Approval : UL, UL CSA, DNV-GL.

Label New Product

SKINTOP® MSR-M 20x1,5

SKINTOP® MSR-M 20x1,5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UL/CSA
  • cRUus
  • DNV
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • ACID RESISTANT
  • OPTIMUM STRAIN RELIEF
  • MECHANICAL RESISTANCE
  • CORROSION-RESISTANT
Legend for Icons
In Stock for delivery within 15-20 working days
Price: Rs221.37
Inclusive of tax
221.3700 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • Counter nut to be used: SKINDICHT® SM-M
    • Refer to SKINTOP® metric accessories for suitable accessories

  • Classification Classification

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable gland

  • Temperature Range Temperature Range

    • dynamic -25°C up to +100°C
    • static: -40°C to +100°C

  • Certifications Certifications

    • IP 69 approval from size M75 x 1.5 pending.UL, CSA, DNV, VDE approval for sizes M90x2 and M110x2 pending.

  • Material Material

    • Body: Nickel-plated brassInsert: PolyamideSealing ring: CRO-ring: NBR

  • Protection Rating Protection Rating

    • IP 68 - 10 bar
    • IP 69 (M12 - M63)

  • Caution Caution

    • Refer to T21 for the installation dimensions and tightening torques

SKINTOP® MSR-M

SKINTOP® MSR-M, brass cable gland in areas where mechanical and chemical stability are critical, with reducing seal insert
  • Now with IP69 approval! Proven to withstand demanding cleaning procedures for machinery and systems with high-pressure cleaners and hot water!
  • SKINTOP® MS-M 75 x 1.5 with innovative double lamella basket. Simplifies the installation of cables with a large cross-section.

Product Details

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters.

Norm References / Approvals

  • UL file no. E79903

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Refer to SKINTOP® metric accessories for suitable accessories

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters.

Norm References / Approvals

  • UL file no. E79903

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Refer to SKINTOP® metric accessories for suitable accessories

All articles from SKINTOP® MSR-M

Article number Article designation / size Clamping range ØF (mm) SW mm Total length C (mm) Thread length, D (mm)
53112100 M 12 x 1,5 1-5 16.0 26.5 6.5
53112110 M 16 x 1,5 2-7 20.0 32.0 7.0
53112120 M 20 x 1,5 5-10 24.0 35.5 8.0
53112130 M 25 x 1,5 6-13 29.0 37.5 8.0
53112140 M 32 x 1,5 7-15 36.0 42.2 9.0
53112150 40 x 1,5 15-23 45.0 49.5 9.0
53112160 50 x 1,5 22-29 54.0 52.0 10.0
*53112170 M 63 x 1,5 28-39 67.0 61.3 15.0
53112511 M 75 x 1,5 53-63 95.0 105.0 15.0
53112515 M 110 x 2 76-88 135.0 154.0 25.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom