Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINTOP MS-SC-M 16 X 1.5, Single Entry cable gland, IP68, M16, made of metal, Clamping Range 4.5mm to 9.0mm, Screen Connection for hazardous environments, Confirmed to CE, Approval : UL, UL CSA, DNV-GL.

SKINTOP MS-SC-M 16 X 1.5

SKINTOP MS-SC-M 16 X 1.5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UL/CSA
  • cRUus
  • DNV
  • TEMPERATURE-RESISTANT
  • INTERFERENCE SIGNALS
  • VOLTAGE
  • RELIABILITY
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs231.43
Inclusive of tax
231.4334 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • dynamic -25°C up to + 100°C
    • static -40°C up to +100°C

  • Material Material

    • Body: nickel-plated brassInsert: polyamideSealing: CRO-ring: NBR

  • Protection Rating Protection Rating

    • NEMA Tip 1, 2, 4X, 6, 12
    • IP 68 - 10 bar

  • Caution Caution

    • Refer to Appendix T21 for the installation dimensions and torques

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable screw gland

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000441
    • ETIM 6.0 Class-Description: Cable screw gland

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000441
    • ETIM 5.0/6.0 Class-Description: Cable screw gland

Product Details

Benefits

  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Low-resistance screen contact, optimum EMC protection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • For EMC-compliant earthing of the copper braiding, or for cables with copper shaft sheath
  • Telecommunication
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to SKINTOP® metric accessories for suitable accessories
  • As an alternative for thick-walled housings, we recommend SKINTOP® MS-SC-M-XL with long connection thread in the sizes M16 to M50
  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Benefits

  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Low-resistance screen contact, optimum EMC protection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • For EMC-compliant earthing of the copper braiding, or for cables with copper shaft sheath
  • Telecommunication
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to SKINTOP® metric accessories for suitable accessories
  • As an alternative for thick-walled housings, we recommend SKINTOP® MS-SC-M-XL with long connection thread in the sizes M16 to M50
  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

All articles from SKINTOP® MS-SC-M

Article number Article designation / size Outer Ø (mm), from - to Minimum Ø above braiding (mm) SW wrench size mm Thread length, D (mm)
53112610 M 12 x 1,5 3.5 - 7.0 1.0 16.0 6.5
53112620 M 16 x 1,5 4.5 - 10.0 4.0 20.0 7.0
53112630 M 20 x 1,5 7.0 - 13.0 5.0 24.0 8.5
53112640 M 25 x 1,5 9.0 - 17.0 7.5 29.0 8.0
53112650 M 32 x 1,5 11.0 - 21.0 9.0 36.0 9.0
53112660 M 40 x 1,5 19.0 - 28.0 15.0 45.0 9.0
53112670 M 50 x 1,5 27.0 - 35.0 21.0 54.0 10.0
53112625 M 16 x 1,5 4.5 - 10.0 4.0 20.0 12.0
53112635 M 20 x 1,5 7.0 - 13.0 5.0 24.0 12.0
53112645 M 25 x 1,5 9.0 - 17.0 7.5 29.0 12.0
53112655 M 32 x 1,5 11.0 - 21.0 9.0 36.0 15.0
53112665 M 40 x 1,5 19.0 - 28.0 15.0 45.0 15.0
53112675 M 50 x 1,5 27.0 - 35.0 21.0 54.0 15.0

Bottom