Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINTOP® MS PG 7, Single Entry, IP68, PG7, made of metal, Clamping Range 2mm to 6.5mm, Strain Relief, Screen Connection for hazardous environments, Confirmed to CE.

SKINTOP MS PG 7

SKINTOP MS PG 7

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • ROBUST
  • OPTIMUM STRAIN RELIEF
  • CORROSION-RESISTANT
  • GOOD CHEMICAL RESISTANCE
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs121.80
Inclusive of tax
121.8000 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • Counter nut to be used: SKINDICHT® SM
    • Refer to SKINTOP® PG accessories for suitable accessories

  • Classification Classification

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable gland

  • Temperature Range Temperature Range

    • dynamic -25°C up to +100°C
    • static -40°C up to +100°C

  • Material Material

    • Body: Nickel-plated brassInsert: PolyamideSealing ring: CRO-ring: NBR

  • Protection Rating Protection Rating

    • IP 68 - 10 bar

  • Caution Caution

    • Refer to T21 for the installation dimensions and tightening torques

Product Details

Benefits

  • High functional reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Design

  • PG connection thread

Application range

  • In areas where mechanical and chemical stability are critical.
  • Chemical industry
  • Measurement, control and regulation technology
  • Machine and equipment manufacturing
  • Plant construction

Note

  • Counter nut to be used: SKINDICHT® SM
  • Refer to SKINTOP® PG accessories for suitable accessories

Benefits

  • High functional reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Design

  • PG connection thread

Application range

  • In areas where mechanical and chemical stability are critical.
  • Chemical industry
  • Measurement, control and regulation technology
  • Machine and equipment manufacturing
  • Plant construction

Note

  • Counter nut to be used: SKINDICHT® SM
  • Refer to SKINTOP® PG accessories for suitable accessories

All articles from SKINTOP® MS

Article number Article designation / size Clamping range ØF (mm) SW mm Total length C (mm) Thread length, D (mm)
52015700 PG 7 2 - 6.5 14.0 25.0 5.0
52015710 PG 9 4 - 8 17.0 29.0 6.0
52015720 PG 11 4 - 10 20.0 32.0 6.0
52015730 PG 13,5 5 - 12 22.0 34.0 6.5
52015740 PG 16 8 - 14 24.0 35.0 6.5
52015750 PG 21 11 - 18 30.0 40.0 7.0
52015760 PG 29 16 - 25 40.0 48.0 8.0
52015765 PG 36 19 - 32 50.0 62.0 15.0
52015766 PG 42 28 - 38 57.0 62.0 15.0
52015767 PG 48 34 - 44 64.0 62.0 15.0

Bottom