Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINTOP GMP-GL PG 7 RAL 7001 SGY with Locknuts, PG7, made of plastic, Colour Silver Grey, Screen Connection for hazardous environments, Confirmed to CE, Approval : UL Recognition.

SKINTOP GMP-GL PG 7 RAL 7001 SGY

SKINTOP GMP-GL PG 7 RAL 7001 SGY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UR
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • ASSEMBLY TIME
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs7.15
Inclusive of tax
7.1508 In stock

Minimum order quantity: 25 pieces

You can order multiples of 25 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • UL approval only when used with the UL-approved SKINTOP® plastic cable glands
    • Designed for use in combination with SKINTOP® ST(R)

  • Classification Classification

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable gland

  • Temperature Range Temperature Range

    • -20°C to +100°C

  • Material Material

    • Polyamide, glass-fibre reinforced

  • Colour Delivered Colour Delivered

    • RAL 7001 silver greyRAL 7035 light greyRAL 9005 black/UV-resistant

  • On Request On Request

    • Version without collar(without surface for assembling tool)

Product Details

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for wrench means scratches on the housing are avoided

Design

  • PG connection thread

Application range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm References / Approvals

  • UL file no. E79903

Note

  • UL approval only when used with the UL-approved SKINTOP® plastic cable glands
  • Designed for use in combination with SKINTOP® ST(R)

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for wrench means scratches on the housing are avoided

Design

  • PG connection thread

Application range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm References / Approvals

  • UL file no. E79903

Note

  • UL approval only when used with the UL-approved SKINTOP® plastic cable glands
  • Designed for use in combination with SKINTOP® ST(R)

All articles from SKINTOP® GMP-GL

Article number Article designation / size SW mm
53019000 PG 7 19.0
53019010 PG 9 22.0
53019020 PG 11 24.0
53019030 PG 13,5 27.0
53019040 PG 16 30.0
53019050 PG 21 36.0
53019060 PG 29 46.0
53019070 PG 36 60.0
53019080 PG 42 65.0
53019090 PG 48 70.0
53019200 PG 7 19.0
53019210 PG 9 22.0
53019220 PG 11 24.0
53019230 PG 13,5 27.0
53019240 PG 16 30.0
53019250 PG 21 36.0
53019260 PG 29 46.0
53019270 PG 36 60.0
53019280 PG 42 65.0
53019290 PG 48 70.0
53019001 PG 7 19.0
53019011 PG 9 22.0
53019021 PG 11 24.0
53019031 PG 13,5 27.0
53019041 PG 16 30.0
53019051 PG 21 36.0
53019061 PG 29 46.0
53019071 PG 36 60.0
*53019081 PG 42 65.0
*53019091 PG 48 70.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom