Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINTOP GMP-GL-M 12 X 1.5 RAL 7001 SGY with Locknuts, M12, made of plastic, Colour Silver Grey, Screen Connection for hazardous environments, Confirmed to CE, Approval : UL CSA.

SKINTOP GMP-GL-M 12 X 1.5 RAL 7001 SGY

SKINTOP GMP-GL-M 12 X 1.5 RAL 7001 SGY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • cRUus
  • VARIETY OF APPROVAL CERTIFICATIONS
  • UV-RESISTANT
  • TEMPERATURE-RESISTANT
  • OIL-RESISTANT
  • ASSEMBLY TIME
  • GOOD CHEMICAL RESISTANCE
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs7.28
Inclusive of tax
7.2806 In stock

Minimum order quantity: 25 pieces

You can order multiples of 25 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • UL approval only when used with the UL-approved SKINTOP® plastic cable glands
    • Designed for use with metric SKINTOP® plastic cable glands

  • Classification Classification

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable gland

  • Temperature Range Temperature Range

    • static: -40°C to +100°C
    • dynamic: -20°C to +100°C

  • Material Material

    • Polyamide, glass-fibre reinforced

  • Colour Delivered Colour Delivered

    • RAL 7001 silver greyRAL 7035 light greyRAL 9005 black/UV-resistant

  • On Request On Request

    • Version without collar(without surface for assembling tool)

Product Details

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for wrench means scratches on the housing are avoided

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm References / Approvals

  • UL file no. E79903

Note

  • UL approval only when used with the UL-approved SKINTOP® plastic cable glands
  • Designed for use with metric SKINTOP® plastic cable glands

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for wrench means scratches on the housing are avoided

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm References / Approvals

  • UL file no. E79903

Note

  • UL approval only when used with the UL-approved SKINTOP® plastic cable glands
  • Designed for use with metric SKINTOP® plastic cable glands

All articles from SKINTOP® GMP-GL-M

Article number Article designation / size SW mm
53119000 M 12 x 1,5 17.0
53119010 M 16 x 1,5 22.0
53119020 M 20 x 1,5 27.0
53119030 M 25 x 1,5 34.0
53119040 M 32 x 1,5 41.0
53119050 M 40 x 1,5 50.0
53119060 M 50 x 1,5 60.0
53119070 M 63 x 1,5 75.0
53119100 M 12 x 1,5 17.0
53119110 M 16 x 1,5 22.0
53119120 M 20 x 1,5 27.0
53119130 M 25 x 1,5 34.0
53119140 M 32 x 1,5 41.0
53119150 M 40 x 1,5 50.0
53119160 M 50 x 1,5 60.0
53119170 M 63 x 1,5 75.0
53119003 M 12 x 1,5 17.0
53119013 M 16 x 1,5 22.0
53119023 M 20 x 1,5 27.0
53119033 M 25 x 1,5 34.0
53119043 M 32 x 1,5 41.0
53119053 M 40 x 1,5 50.0
53119063 M 50 x 1,5 60.0
53119073 M 63 x 1,5 75.0

Bottom