Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINTOP INOX M16 X 1.5, Single Entry cable gland, IP69, M16, made of metal, Clamping Range 6mm to 10mm, Colour Silver, Screen Connection for hazardous environments, Confirmed to CE, Approval : Ecolab.

Label New Product

SKINTOP INOX M16 X 1.5

SKINTOP INOX M16 X 1.5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • ECOLAB
  • TEMPERATURE-RESISTANT
  • MECHANICAL RESISTANCE
  • WIDE CLAMPING RANGE
  • GOOD CHEMICAL RESISTANCE
  • FOOD & BEVERAGE
  • SUITABLE FOR OUTDOOR USE
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs2,653.21
Inclusive of tax
2653.2064 In stock

Minimum order quantity: 5 pieces

You can order multiples of 5 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000441
    • ETIM 5.0 Class-Description: Cable gland

  • Temperature Range Temperature Range

    • -40°C to +100°C

  • Material Material

    • Body: Stainless steel – V4A (1.4044 / 316L)Insert: PolyamideSealing ring: SiliconeO-ring: Silicone

  • Protection Rating Protection Rating

    • IP 68 - 10 bar (M12 - M20) IP 68 - 5 bar (M25 - M32)
    • IP 69

SKINTOP® INOX / SKINTOP® INOX-R

SKINTOP INOX M16x1,5
  • For use in the splash zone in food production
  • Stainless steel version with compact design

Product Details

Benefits

  • Corrosion-resistant
  • Smooth surfaces - no edges
  • Compact design
  • Sea water-resistant
  • Wide, variable clamping ranges

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • Food industry (product-free zone, splash zone)
  • Onshore and offshore applications
  • Bottling plants and breweries

Norm References / Approvals

  • DIN EN ISO 14159Security of machinery – hygienic requirements for the design of machinery
  • DIN EN 1672-2Food machines – General principles for design
  • ECOLAB® Industry standard in the field of professional cleaning and disinfection in the food and beverage industry

Benefits

  • Corrosion-resistant
  • Smooth surfaces - no edges
  • Compact design
  • Sea water-resistant
  • Wide, variable clamping ranges

Design

  • Metric connection thread according to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Application range

  • Food industry (product-free zone, splash zone)
  • Onshore and offshore applications
  • Bottling plants and breweries

Norm References / Approvals

  • DIN EN ISO 14159Security of machinery – hygienic requirements for the design of machinery
  • DIN EN 1672-2Food machines – General principles for design
  • ECOLAB® Industry standard in the field of professional cleaning and disinfection in the food and beverage industry

All articles from SKINTOP® INOX / SKINTOP® INOX-R

Article number Article designation / size Clamping range ØF (mm) Thread length, D (mm) SW mm Total length C (mm)
*53806753 M 32 x 1,5 7-15 9.0 36.0 43.3
53806740 M 16 x 1,5 6-10 7.0 20.0 32.4
53806742 M 25 x 1,5 9-17 8.0 29.0 37.8
*53806741 M 20 x 1,5 7-13 8.0 24.0 35.8
53806743 M 32 x 1,5 11-21 9.0 36.0 43.3
*53806750 M 16 x 1,5 5-7 7.0 20.0 32.4
*53806752 M 25 x 1,5 7-13 8.0 29.0 37.8
*53806751 M 20 x 1,5 5-10 8.0 24.0 35.8
*53806739 M 12 x 1,5 4-7 6.5 16.0 29.3
*53806749 M 12 x 1,5 3-5 6.5 16.0 29.3
*53806745 M 50 x 1,5 27-35 10.0 54.0 56.2
*53806744 M 40 x 1,5 19-28 9.0 45.0 51.2
*53806754 M 40 x 1,5 15-23 9.0 45.0 51.2
*53806755 M 50 x 1,5 22-29 10.0 54.0 56.2

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom