Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SKINDICHT SM PG 7 counter nut with Locknuts, PG7, made of metal, Screen Connection for hazardous environments, Confirmed to CE.

SKINDICHT SM PG 7 counter nut

SKINDICHT SM PG 7 counter nut

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs15.68
Inclusive of tax
15.6822 In stock

Minimum order quantity: 25 pieces

You can order multiples of 25 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000940
    • ETIM 5.0 Class-Description: Counter nut for cable gland

  • Material Material

    • Nickel-plated brass

Product Details

Design

  • PG connection thread

Application range

  • Used in areas where a gland needs to be locked, or where thin-walled housing only allows through-holes.

Design

  • PG connection thread

Application range

  • Used in areas where a gland needs to be locked, or where thin-walled housing only allows through-holes.

All articles from SKINDICHT® SM

Article number Article designation / size Height (mm) SW mm Far corner dimension
52003490 PG 7 2.8 15.0 16.6
52003500 PG 9 2.8 18.0 20.0
52003510 PG 11 3.0 21.0 23.5
52003520 PG 13,5 3.0 23.0 25.5
52003530 PG 16 3.0 26.0 29.0
52003540 PG 21 3.5 32.0 35.5
52003550 PG 29 4.0 41.0 45.0
52003560 PG 36 5.0 51.0 56.0
52003570 SM 42 5.0 60.0 65.0
52003580 PG 48 5.5 64.0 69.0

Bottom