Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN SI 7 X 9 SGY, Plastic protective conduit for Fixed installation. Flame Retardant, 7.0mm ID, 9.0mm OD made of Soft Polyvinyl chloride (PVC), Confirmed to CE.

SILVYN SI 7 X 9 SGY

SILVYN SI 7 X 9 SGY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LIGHT WEIGHT
  • FLAME RETARDANT
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs58.62
Inclusive of tax
58.6224 In stock
X
Meters

Minimum order quantity: 50 meters

You can order multiples of: 50 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC001177
    • ETIM 5.0 Class-Description: Plastic protective conduit

  • Temperature Range Temperature Range

    • -5°C to +80°C

  • Material Material

    • Soft PVC

  • Colour Delivered Colour Delivered

    • Silver grey, RAL 7001

Product Details

Benefits

  • Protection against dust
  • Protection against moisture
  • Low abrasion protection

Design

  • Soft PVC conduit

Application range

  • Easy cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires

Product features

  • Flexible
  • Soft

Benefits

  • Protection against dust
  • Protection against moisture
  • Low abrasion protection

Design

  • Soft PVC conduit

Application range

  • Easy cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires

Product features

  • Flexible
  • Soft

All articles from SILVYN® SI

Article number ID x OD mm
61713210 7 x 9
61713240 9 x 12
61713270 11 x 14
61713300 13 x 16
61713330 14 x 18
61713360 18 x 22
61713390 23 x 28
61713420 32 x 38

Bottom