Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN RILL PA6 21 / 16.5 X 21.2 BK, Corrugated protective conduit for Fixed installation. Oil Resistance, Flame Retardant, Halogen Free, 16.5mm ID, 21.2mm OD, Bending Radius 45mm made of Polyamide 6 (PA 6), Approval : UL, VDE, DNV -GL, Lloyds Register, VD TUV.

SILVYN RILL PA6 21 / 16.5 X 21.2 BK

SILVYN RILL PA6 21 / 16.5 X 21.2 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • LLOYD'S REGISTER
  • UR
  • VDE
  • GGVS
  • DNV
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • RELIABILITY
  • LIGHT WEIGHT
  • HALOGEN-FREE
  • GOOD CHEMICAL RESISTANCE
  • FLAME RETARDANT
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs213.91
Inclusive of tax
213.9100 In stock
X
Meters

Minimum order quantity: 50 meters

You can order multiples of: 50 meters

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • UV- and weather-resistant in black

  • Classification Classification

    • ETIM 5.0 Class-ID: EC001175
    • ETIM 5.0 Class-Description: Corrugated plastic hose

  • Temperature Range Temperature Range

    • -40°C to +115°CShort-term +150°C

  • Certifications Certifications

    • IEC EN 61386-23UL file no. E308201DNV, Lloyd's RegisterRail:DB DIN 5510 part 2 (S4/SR2/ST2)EN 45545-2 (HL-3)SNCF NFF16 101 / 102 (l2/F2)UNDERGROUND BS 6853

  • Material Material

    • PA 6Silicone-freeHalogen-freeFire behaviour according to UL 94V-0

  • Colour Delivered Colour Delivered

    • Grey, RAL 7031Black, RAL 9011, UV-resistant

SILVYN® RILL PA 6

SILVYN RILL PA6 21 / 16,5x21,2 BK
  • Maximum safety in the event of a fire

Product Details

Benefits

  • Dimensionally stable
  • Flexible
  • Highly flame-retardant and self-extinguishing in accordance with UL94V-0
  • Pressure-resistant
  • Lightweight

Design

  • Fine-profile corrugated polyamide 6 conduit

Application range

  • Mechanical engineering
  • Public utilities
  • Railway applications / vehicle construction
  • Moving applications
  • Outdoor application (in black)

Product features

  • Halogen- and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm References / Approvals

  • UL FILENUMBER E308201

Note

  • UV- and weather-resistant in black

Benefits

  • Dimensionally stable
  • Flexible
  • Highly flame-retardant and self-extinguishing in accordance with UL94V-0
  • Pressure-resistant
  • Lightweight

Design

  • Fine-profile corrugated polyamide 6 conduit

Application range

  • Mechanical engineering
  • Public utilities
  • Railway applications / vehicle construction
  • Moving applications
  • Outdoor application (in black)

Product features

  • Halogen- and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm References / Approvals

  • UL FILENUMBER E308201

Note

  • UV- and weather-resistant in black

Accessories

All articles from SILVYN® RILL PA 6

Article number Nominal size ID x OD mm Bending radius (mm)
61746939 10.0 6.5 x 10 13.0
61746940 13.0 10 x 13 20.0
61746950 16.0 12 x 15.8 35.0
61747010 18.0 14.3 x 18.5 40.0
61746960 21.0 16.5 x 21.2 45.0
61746970 28.0 23 x 28.5 55.0
61746980 34.0 29 x 34.5 65.0
61746990 42.0 36 x 42.5 90.0
61747000 54.0 48 x 54.5 100.0
61746935 10.0 6.5 x 10 13.0
61746945 13.0 10 x 13 20.0
61746955 16.0 12 x 15.8 35.0
61747015 18.0 14.3 x 18.5 40.0
61746965 21.0 16.5 x 21.2 45.0
61746975 28.0 23 x 28.5 55.0
61746985 34.0 29 x 34.5 65.0
61746995 42.0 36 x 42.5 90.0
61747005 54.0 48 x 54.5 100.0

Bottom