Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN RILL PA6 16 / 12 X 15.8 BK, Corrugated protective conduit for Fixed installation. Oil Resistance, Flame Retardant, Halogen Free, 12mm ID, 15.8mm OD, Bending Radius 35mm made of Polyamide 6 (PA 6), Approval : UL, VDE, DNV -GL, Lloyds Register, VD TUV.

SILVYN RILL PA6 16 / 12 X 15.8 BK

SILVYN RILL PA6 16 / 12 X 15.8 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • VDE
  • cRUus
  • GGVS
  • DNV
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • RELIABILITY
  • LIGHT WEIGHT
  • HALOGEN-FREE
  • GOOD CHEMICAL RESISTANCE
  • FLAME RETARDANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs116.57
Inclusive of tax
116.5722 In stock
X
Meters

Minimum order quantity: 50 meters

You can order multiples of: 50 meters

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40°C to +115°Cshort-term +150°C

  • Certifications Certifications

    • IEC EN 61386-23UL File No. E308201DNV, Lloyd's RegisterEN 45545-2 (HL-3)

  • Material Material

    • PA 6Silicone-freeHalogen-freeFire behaviour according to UL 94V-0

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001175
    • ETIM 5.0 Class-Description: Corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001175
    • ETIM 6.0 Class-Description: Corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001175
    • ETIM 5.0/6.0 Class-Description: Corrugated plastic hose

SILVYN® RILL PA 6

SILVYN RILL PA6 16 / 12x15,8 BK
  • Maximum safety in the event of a fire

Product Details

Benefits

  • Dimensionally stable
  • Flexible
  • High flame-retardance and self-extinguishing in accordance with UL 94V-0
  • Crush-resistant
  • Lightweight

Application range

  • Mechanical engineering
  • Public utilities
  • Railway applications / vehicle construction
  • Moving applications
  • Outdoor application (in black)

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Fine-profile corrugated polyamide 6 conduit

Note

  • UV and weather-resistant in black

Benefits

  • Dimensionally stable
  • Flexible
  • High flame-retardance and self-extinguishing in accordance with UL 94V-0
  • Crush-resistant
  • Lightweight

Application range

  • Mechanical engineering
  • Public utilities
  • Railway applications / vehicle construction
  • Moving applications
  • Outdoor application (in black)

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Fine-profile corrugated polyamide 6 conduit

Note

  • UV and weather-resistant in black

Accessories

All articles from SILVYN® RILL PA 6

Article number Nominal size ID x OD mm Bending radius (mm)
61746939 10.0 6.5 x 10 13.0
61746940 13.0 10 x 13 20.0
61746950 16.0 12 x 15.8 35.0
61747010 18.0 14.3 x 18.5 40.0
61746960 21.0 16.5 x 21.2 45.0
61746970 28.0 23 x 28.5 55.0
61746980 34.0 29 x 34.5 65.0
61746990 42.0 36 x 42.5 90.0
61747000 54.0 48 x 54.5 100.0
61746935 10.0 6.5 x 10 13.0
61746945 13.0 10 x 13 20.0
61746955 16.0 12 x 15.8 35.0
61747015 18.0 14.3 x 18.5 40.0
61746965 21.0 16.5 x 21.2 45.0
61746975 28.0 23 x 28.5 55.0
61746985 34.0 29 x 34.5 65.0
61746995 42.0 36 x 42.5 90.0
61747005 54.0 48 x 54.5 100.0

Bottom