Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN FG 3/8" 12.6 X 17.8 WH, Liquid-tight Conduit for Fixed installation. 12.6mm ID, 17.8mm OD, Bending Radius 60mm made of Galvanised Steel with FDA-approved plastic sheath.

Label New Product

SILVYN FG 3/8" 12.6 X 17.8 WH

SILVYN FG 3/8" 12.6 X 17.8 WH

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • WATERPROOF
  • ROBUST
  • MECHANICAL RESISTANCE
  • GOOD CHEMICAL RESISTANCE
  • FOOD & BEVERAGE
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs1,508.30
Inclusive of tax
1508.2996 In stock
X
Meters

Minimum order quantity: 30 meters

You can order multiples of: 30 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC001179
    • ETIM 5.0 Class-Description: Metal protective conduit

  • Temperature Range Temperature Range

    • -20°C to +60°C
    • short-term: +80 °C

  • Material Material

    • Electrogalvanised, helically wound strip steel inner conduit with special plastic sheath

  • Colour Delivered Colour Delivered

    • White

SILVYN® FG

SILVYN FG 3/8" 12,6x17,8 WH
  • Specifically for the food and beverage industry

Product Details

Benefits

  • Protects against liquids
  • Highly tensile
  • Smooth, white surface makes it easy to clean
  • Very hard-wearing
  • FDA-approved outer sheath

Design

  • Helically wound heavy metal protective conduit with interlocked profile
  • Special, FDA-approved plastic sheathing

Application range

  • Mechanical engineering
  • Plant construction
  • Food and beverage industry, especially for production and processing of milk and meat products
  • Pharmaceutical industry
  • Food packaging machinery

Product features

  • Flexible
  • Pressure-resistant
  • Impact-resistant
  • Highly tensile

Norm References / Approvals

  • Certified according to FDA CFR 21 and NSF 51 (standard for the USA)

Benefits

  • Protects against liquids
  • Highly tensile
  • Smooth, white surface makes it easy to clean
  • Very hard-wearing
  • FDA-approved outer sheath

Design

  • Helically wound heavy metal protective conduit with interlocked profile
  • Special, FDA-approved plastic sheathing

Application range

  • Mechanical engineering
  • Plant construction
  • Food and beverage industry, especially for production and processing of milk and meat products
  • Pharmaceutical industry
  • Food packaging machinery

Product features

  • Flexible
  • Pressure-resistant
  • Impact-resistant
  • Highly tensile

Norm References / Approvals

  • Certified according to FDA CFR 21 and NSF 51 (standard for the USA)

All articles from SILVYN® FG

Article number Article designation Nominal size ID x OD mm Bending radius (mm)
55503279 3/8 12.6 x 17.8 60.0
55503285 2.0 51.6 x 59.9 210.0
55503280 1/2 16 x 21.1 75.0
55503283 1 1/4 35.1 x 41.8 135.0
55503281 3/4 21 x 26.4 90.0
55503284 1 1/2 40.3 x 47.8 165.0
55503282 1.0 26.5 x 33.1 120.0

Bottom