Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN RKS 1 10/12, Conduit clamps, Oil Resistance, UV Resistant, Size 10/12 made of Galvanised Steel.

SILVYN RKS 1 10/12

SILVYN RKS 1 10/12

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • RELIABILITY
  • ASSEMBLY TIME
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs90.77
Inclusive of tax
90.7656 In stock

Minimum order quantity: 100 pieces

You can order multiples of 100 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC001171
    • ETIM 5.0 Class-Description: Holder for protective conduits

  • Temperature Range Temperature Range

    • -35°C to +100°C

  • Material Material

    • Steel, galvanisedPolychloroprene

Product Details

Benefits

  • fast and easy fastening
  • Various applications

Application range

  • Plant construction
  • Railway applications
  • Automotive industry
  • Fastening clamp for cables, conduits and pipes

Benefits

  • fast and easy fastening
  • Various applications

Application range

  • Plant construction
  • Railway applications
  • Automotive industry
  • Fastening clamp for cables, conduits and pipes

All articles from SILVYN® RKS

Article number Article designation Metal width (mm) Width x thickness of rubber profile (mm) Diameter in mm Hole Ø (mm) Support length (mm)
61825170 6/12 12.0 15 x 1,2 6.0 5.3 (M5) 16.0
61825180 8/12 12.0 15 x 1,2 8.0 5.3 (M5) 17.0
61825190 10/12 12.0 15 x 1,2 10.0 5.3 (M5) 18.0
61825200 12/12 12.0 15 x 1,2 12.0 5.3 (M5) 19.0
61825210 13/15 15.0 18,5 x 1,5 13.0 6.4 (M6) 23.7
61825355 14/15 15.0 18,5 x 1,5 14.0 6.4 (M6) 24.2
61825365 15/15 15.0 18,5 x 1,5 15.0 6.4 (M6) 24.7
61825375 16/15 15.0 18,5 x 1,5 16.0 6.4 (M6) 25.2
61825040 18/15 15.0 18,5 x 1,5 18.0 6.4 (M6) 26.2
61825052 19/15 15.0 18,5 x 1,5 19.0 6.4 (M6) 26.7
61825380 20/15 15.0 18,5 x 1,5 20.0 6.4 (M6) 27.2
61825382 21/15 15.0 18,5 x 1,5 21.0 6.4 (M6) 27.7
61825050 22/15 15.0 18,5 x 1,5 22.0 6.4 (M6) 28.2
61825390 23/15 15.0 18,5 x 1,5 23.0 6.4 (M6) 28.7
61825392 24/20 20.0 25 x 1,5 24.0 8.4 (M8) 35.0
61825400 25/15 15.0 18,5 x 1,5 25.0 6.4 (M6) 29.7
61825402 26/15 15.0 18,5 x 1,5 26.0 6.4 (M6) 30.2
61825250 28/15 15.0 18,5 x 1,5 28.0 6.4 (M6) 31.2
61825255 30/15 15.0 18,5 x 1,5 30.0 6.4 (M6) 32.2
61825257 32/15 15.0 18,5 x 1,5 32.0 6.4 (M6) 33.2
61825259 34/15 15.0 18,5 x 1,5 34.0 6.4 (M6) 34.2
61825260 35/15 15.0 18,5 x 1,5 35.0 6.4 (M6) 34.7
61825262 36/20 20.0 25 x 1,5 36.0 8.4 (M8) 41.0
61825264 38/20 20.0 25 x 1,5 38.0 8.4 (M8) 42.0
61825295 40/20 20.0 25 x 1,5 40.0 8.4 (M8) 43.0

Bottom