Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN RILL PA12 16 / 12 X 15.8 BK, Corrugated protective conduit for Fixed, Moving and Occasional Flexing installation. Oil Resistance, Flame Retardant, Halogen Free, 12.0mm ID, 15.8mm OD, Bending Radius 22mm made of Polyamide 12 (PA 12), Approval : UL, VDE, DNV -GL, Lloyds Register.

SILVYN RILL PA12 16 / 12 X 15.8 BK

SILVYN RILL PA12 16 / 12 X 15.8 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • VDE
  • cRUus
  • DNV
  • VARIETY OF APPROVAL CERTIFICATIONS
  • WATERPROOF
  • TEMPERATURE-RESISTANT
  • POWER CHAIN
  • HALOGEN-FREE
  • GOOD CHEMICAL RESISTANCE
  • FLAME RETARDANT
  • COLD-RESISTANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs298.34
Inclusive of tax
298.3394 In stock
X
Meters

Minimum order quantity: 50 meters

You can order multiples of: 50 meters

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -50°C bis +100°Cshort-term +150°C

  • Certifications Certifications

    • IEC EN 61386-23UL File No. E308201DNV, Lloyd's RegisterEN 45545-2 (HL-3)

  • Material Material

    • PA 12Silicone-freeHalogen-freeFire behaviour according to UL 94V-2

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001175
    • ETIM 5.0 Class-Description: Corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001175
    • ETIM 6.0 Class-Description: Corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001175
    • ETIM 5.0/6.0 Class-Description: Corrugated plastic hose

SILVYN® RILL PA 12

SILVYN RILL PA12 16 / 12x15,8 BK
  • Designed for continous movement

Product Details

Benefits

  • Dimensionally stable
  • Highly flexible at cold temperatures
  • Flame-retardant and self-extinguishing according to UL 94V-2
  • Crush-resistant
  • Highly flexible

Application range

  • Mechanical engineering
  • In drag chains (SILVYN® CHAIN)
  • Building Automation
  • Robot-building
  • Outdoor application (in black)

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Fine-profile corrugated polyamide 12 conduit

Note

  • UV and weather-resistant in black

Benefits

  • Dimensionally stable
  • Highly flexible at cold temperatures
  • Flame-retardant and self-extinguishing according to UL 94V-2
  • Crush-resistant
  • Highly flexible

Application range

  • Mechanical engineering
  • In drag chains (SILVYN® CHAIN)
  • Building Automation
  • Robot-building
  • Outdoor application (in black)

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Fine-profile corrugated polyamide 12 conduit

Note

  • UV and weather-resistant in black

Accessories

All articles from SILVYN® RILL PA 12

Article number Nominal size ID x OD mm Bending radius (mm)
61815100 10.0 6.5 x 10 13.0
61815110 13.0 10 x 13 15.0
61815120 16.0 12 x 15.8 22.0
61815180 18.0 14.3 x 18.5 27.0
61815130 21.0 16.5 x 21.2 35.0
61815140 28.0 23 x 28.5 45.0
61815150 34.0 29 x 34.5 50.0
61815160 42.0 36 x 42.5 80.0
61815170 54.0 48 x 54.5 100.0
61815105 10.0 6.5 x 10 13.0
61815115 13.0 10 x 13 15.0
61815125 16.0 12 x 15.8 22.0
61815185 18.0 14.3 x 18.5 27.0
61815135 21.0 16.5 x 21.2 35.0
*61815145 28.0 23 x 28.5 45.0
*61815155 34.0 29 x 34.5 50.0
61815165 42.0 36 x 42.5 80.0
*61815175 54.0 48 x 54.5 100.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom