Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KSE PG 16 BK, Corrugated protective conduit connector. Oil Resistance, Solvent Resistance, Halogen Free, UV Resistant, size of PG16 made of Polyamide (PA).

SILVYN KSE PG 16 BK

SILVYN KSE PG 16 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UV-RESISTANT
  • INTERFERENCE SIGNALS
  • OPTIMUM STRAIN RELIEF
  • WIDE CLAMPING RANGE
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs1,245.41
Inclusive of tax
1245.4074 In stock

Minimum order quantity: 10 pieces

You can order multiples of 10 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PolyamideNickel-plated brass

  • Protection Rating Protection Rating

    • IP 68

  • Colour Delivered Colour Delivered

    • Black (RAL 9005), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001176
    • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001176
    • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001176
    • ETIM 5.0/6.0 Class-Description: Screw connection for corrugated plastic hose

Product Details

Benefits

  • Fast assembly
  • Additional cable strain relief
  • Additional cable sealing
  • Optimum screen connection (EMC)

Application range

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Used in areas where screened cables and wires need to have additional protection

Product Make-up

  • PG connection thread
  • EMC cable gland
  • Body with inner sealing
  • Upper part with snap-in sleeve

Benefits

  • Fast assembly
  • Additional cable strain relief
  • Additional cable sealing
  • Optimum screen connection (EMC)

Application range

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Used in areas where screened cables and wires need to have additional protection

Product Make-up

  • PG connection thread
  • EMC cable gland
  • Body with inner sealing
  • Upper part with snap-in sleeve

All articles from SILVYN® KSE

Article number PG size Clamping range in mm SW 1/2 mm Overall length mm Thread length mm For conduit with outer Ø (mm)
*55001200 9.0 4 - 8 17 / 22 57.0 12.0 13.0
*55001210 11.0 6.5 - 10 20 / 25 62.0 12.0 15.8
55001230 16.0 10 - 14 24 / 31 70.0 12.0 21.2
*55001240 21.0 14 - 17.5 30 / 39 75.0 12.0 28.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom