Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KLICK-Y PA6 3 X 16 GY, Corrugated protective conduit connector, Oil Resistance, Solvent Resistance, Halogen Free, Size 3 X 16 made of Polyamide 6 (PA 6), Approval : UL Recognition.

SILVYN KLICK-Y PA6 3 X 16 GY

SILVYN KLICK-Y PA6 3 X 16 GY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UR
  • TEMPERATURE-RESISTANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs688.61
Inclusive of tax
688.6126 In stock

Minimum order quantity: 10 pieces

You can order multiples of 10 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PA6
    • Halogen-free

  • Protection Rating Protection Rating

    • IP 68
    • IP 69

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • On Request On Request

    • More sizes / combinations

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001172
    • ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001172
    • ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001172
    • ETIM 5.0/6.0 Class-Description: Coupler for corrugated plastic hoses

Product Details

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • Easy combination of different conduit sizes

Application range

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Y-distributor for SILVYN® RILL conduits

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • 3 x conduit connection
  • 2 x bore hole for fixation with M5 screws

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • Easy combination of different conduit sizes

Application range

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Y-distributor for SILVYN® RILL conduits

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • 3 x conduit connection
  • 2 x bore hole for fixation with M5 screws

All articles from SILVYN® KLICK-Y

Article number Nominal size For conduit with outer Ø (mm)
*61801090 2 x 10/1 x 13 10 / 13
61801100 3 x 13 13.0
61801110 2 x 13/1 x 16 13 / 15.8
56000130 3 x 16 15.8
*61801095 2 x 10/1 x 13 10 / 13
*61801105 3 x 13 13.0
*61801115 2 x 13/1 x 16 13 / 15.8
*56000135 3 x 16 15.8

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom