Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KLICK GPZ PG 16 GY, Corrugated protective conduit connector of size PG16 made of Polyamide 6 (PA 6), Approval : UL, VDE, Lloyds Register.

SILVYN KLICK GPZ PG 16 GY

SILVYN KLICK GPZ PG 16 GY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • UR
  • VDE
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • OPTIMUM STRAIN RELIEF
  • WIDE CLAMPING RANGE
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs650.77
Inclusive of tax
650.7700 In stock

Minimum order quantity: 10 pieces

You can order multiples of 10 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PA6

  • Protection Rating Protection Rating

    • IP 68
    • IP 69

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001176
    • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001176
    • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001176
    • ETIM 5.0/6.0 Class-Description: Screw connection for corrugated plastic hose

Product Details

Benefits

  • Fast assembly
  • Easy to disassemble
  • Additional cable strain relief
  • Additional cable sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • Cable gland
  • Body with inner sealing
  • Upper part with snap-in sleeve

Benefits

  • Fast assembly
  • Easy to disassemble
  • Additional cable strain relief
  • Additional cable sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • Cable gland
  • Body with inner sealing
  • Upper part with snap-in sleeve

All articles from SILVYN® KLICK-GPZ

Article number PG size Clamping range in mm SW wrench size mm Thread length mm Clear opening (mm) For conduit with outer Ø (mm)
*61801120 7.0 3 - 6.5 16.0 8.0 7.0 10.0
61801130 9.0 4 - 8 18.0 8.0 8.0 13.0
61801140 11.0 5 - 10 21.0 8.0 10.0 15.8
*61801200 13.5 6 - 11 21.0 9.0 11.0 15.8
*61801202 13.5 6 - 12 24.0 9.0 12.0 18.5
61801150 16.0 10 - 14 27.0 10.0 14.0 21.2
61801160 21.0 13 - 18 34.0 11.0 20.0 28.5
*61801170 29.0 18 - 25 40.0 11.0 25.0 34.5
*61801180 36.0 22 - 32 55.0 13.0 32.0 42.5
*61801190 48.0 34 - 44 65.0 14.0 44.0 54.5
*61801125 7.0 3 - 6.5 16.0 8.0 7.0 10.0
61801135 9.0 4 - 8 18.0 8.0 8.0 13.0
*61801145 11.0 5 - 10 21.0 8.0 10.0 15.8
*61801205 13.5 6 - 11 21.0 9.0 11.0 15.8
61801155 16.0 10 - 14 27.0 10.0 14.0 21.2
*61801165 21.0 13 - 18 34.0 11.0 20.0 28.5
61801175 29.0 18 - 25 40.0 11.0 25.0 34.5
*61801185 36.0 22 - 32 55.0 13.0 32.0 42.5
*61801195 48.0 34 - 44 65.0 14.0 44.0 54.5
*61801215 13.5 6.0 - 12.0 24.0 9.0 12.0 18.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom