Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KLICK GPZ-M 25 X 1.5 BK, Corrugated protective conduit connector. UV Resistant, Metric size M25 X 1.5 made of Polyamide 6 (PA 6), Approval : UL, VDE, Lloyds Register.

SILVYN KLICK GPZ-M 25 X 1.5 BK

SILVYN KLICK GPZ-M 25 X 1.5 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • UR
  • VDE
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • OPTIMUM STRAIN RELIEF
  • WIDE CLAMPING RANGE
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs646.56
Inclusive of tax
646.5574 In stock

Minimum order quantity: 10 pieces

You can order multiples of 10 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PA6

  • Protection Rating Protection Rating

    • IP 68
    • IP 69

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001176
    • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001176
    • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001176
    • ETIM 5.0/6.0 Class-Description: Screw connection for corrugated plastic hose

Product Details

Benefits

  • Fast assembly
  • Easy to disassemble
  • Additional cable strain relief
  • Additional cable sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Cable gland
  • Body with inner sealing
  • Upper part with snap-in sleeve

Benefits

  • Fast assembly
  • Easy to disassemble
  • Additional cable strain relief
  • Additional cable sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Cable gland
  • Body with inner sealing
  • Upper part with snap-in sleeve

All articles from SILVYN® KLICK GPZ-M

Article number Metric size Clamping range in mm SW wrench size mm Thread length mm Clear opening (mm) For conduit with outer Ø (mm)
*55500800 12 x 1.5 4 - 6.5 16.0 8.0 6.5 10.0
55500810 16 x 1.5 5 - 9.5 18.0 8.0 9.5 13.0
55500820 20 x 1.5 8 - 12 24.0 8.0 13.0 15.8
55500830 25 x 1.5 11 - 16 27.0 8.0 16.0 21.2
*55500840 32 x 1.5 15 - 21 34.0 10.0 18.0 28.5
55500850 40 x 1.5 16 - 26 40.0 10.0 25.0 34.5
*55500860 50 x 1.5 27 - 35 55.0 12.0 32.0 42.5
*55500870 63 x 1.5 32 - 42 65.0 12.0 44.0 54.5
55500805 12 x 1.5 4 - 6.5 16.0 8.0 6.5 10.0
55500815 16 x 1.5 5 - 9.5 18.0 8.0 9.5 13.0
*55500825 20 x 1.5 8 - 12 24.0 8.0 13.0 15.8
55500835 25 x 1.5 11 - 16 27.0 8.0 16.0 21.2
*55500845 32 x 1.5 15 - 21 34.0 10.0 18.0 28.5
*55500855 40 x 1.5 16 - 26 40.0 10.0 25.0 34.5
*55500865 50 x 1.5 27 - 35 55.0 12.0 32.0 42.5
55500875 63 x 1.5 32 - 42 65.0 12.0 44.0 54.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom