Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KLICK PG 16 BK, Corrugated protective conduit connector. Oil Resistance, Solvent Resistance, Halogen Free, UV Resistant, size of PG16 made of Polyamide 6 (PA 6), Approval : UL, VDE, Lloyds Register, VD TUV.

SILVYN KLICK PG 16 BK

SILVYN KLICK PG 16 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • VDE
  • cRUus
  • GGVS
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs215.11
Inclusive of tax
215.1140 In stock

Minimum order quantity: 50 pieces

You can order multiples of 50 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PA6
    • Halogen-free

  • Protection Rating Protection Rating

    • IP 68
    • IP 69

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001176
    • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001176
    • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001176
    • ETIM 5.0/6.0 Class-Description: Screw connection for corrugated plastic hose

Product Details

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance
  • Can be rotated

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • Body with inner sealing
  • Upper part with snap-in sleeve

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance
  • Can be rotated

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • Body with inner sealing
  • Upper part with snap-in sleeve

All articles from SILVYN® KLICK PG

Article number PG size SW wrench size mm Overall length mm Thread length mm Clear opening (mm) For conduit with outer Ø (mm)
61800860 7.0 16.0 32.5 10.0 7.0 10.0
61800870 9.0 18.0 35.0 10.0 10.0 13.0
61800880 11.0 21.0 37.0 10.0 12.5 15.8
61800850 13.5 24.0 43.0 13.0 13.5 18,5
61800890 16.0 27.0 46.0 13.0 17.0 21.2
61800900 21.0 34.0 48.5 13.0 23.5 28.5
61800910 29.0 40.0 53.5 14.5 30.0 34.5
61800920 36.0 60.0 76.0 17.0 36.0 42.5
61800930 48.0 70.0 88.0 17.0 47.5 54.5
61800865 7.0 16.0 32.5 10.0 7.0 10.0
61800875 9.0 18.0 35.0 10.0 10.0 13.0
61800885 11.0 21.0 37.0 10.0 12.5 15.8
61800855 13.5 24.0 43.0 13.0 13.5 18,5
61800895 16.0 27.0 46.0 13.0 17.0 21.2
61800905 21.0 34.0 48.5 13.0 23.5 28.5
61800915 29.0 40.0 53.5 14.5 30.0 34.5
61800925 36.0 60.0 76.0 17.0 36.0 42.5
61800935 48.0 70.0 88.0 17.0 47.5 54.5

Bottom