Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KLICK M12 X 1.5 GY, Corrugated protective conduit connector. Oil Resistance, Solvent Resistance, Halogen Free, Metric size M12 X 1.5 made of Polyamide 6 (PA 6), Approval : UL, VDE, Lloyds Register, VD TUV.

SILVYN KLICK M12 X 1.5 GY

SILVYN KLICK M12 X 1.5 GY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • VDE
  • cRUus
  • GGVS
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs201.90
Inclusive of tax
201.8980 In stock

Minimum order quantity: 50 pieces

You can order multiples of 50 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PA6
    • Halogen-free

  • Protection Rating Protection Rating

    • IP 68
    • IP 69

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001176
    • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001176
    • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001176
    • ETIM 5.0/6.0 Class-Description: Screw connection for corrugated plastic hose

Product Details

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance
  • Can be rotated

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Body with inner sealing
  • Upper part with snap-in sleeve

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance
  • Can be rotated

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Body with inner sealing
  • Upper part with snap-in sleeve

All articles from SILVYN® KLICK-M

Article number Metric size SW wrench size mm Overall length mm Thread length mm Clear opening (mm) For conduit with outer Ø (mm)
55501000 10 x 1.0 16.0 34.5 12.0 6.0 10.0
55501010 12 x 1.5 18.0 37.0 12.0 7.0 13.0
55501020 16 x 1.5/1 18.0 37.0 12.0 10.0 13.0
55501030 16 x 1.5/2 21.0 39.0 12.0 11.0 15.8
55501040 20 x 1.5/1 21.0 39.0 13.0 12.0 15.8
55501050 20 x 1.5/2 27.0 44.5 13.0 16.0 21.2
55501060 25 x 1.5 34.0 47.0 13.0 20.5 28.5
55501070 32 x 1.5 40.0 51.0 15.0 25.5 34.5
55501080 40 x 1.5 55.0 76.0 17.0 32.0 42.5
55501090 50 x 1.5 65.0 88.0 17.0 42.5 54.5
*55500990 63 x 1.5 70.0 88.0 17.0 49.0 54.5
55501005 10 x 1.0 16.0 34.5 12.0 6.0 10.0
55501015 12 x 1.5 18.0 37.0 12.0 7.0 13.0
*55501025 16 x 1.5/1 18.0 37.0 12.0 10.0 13.0
55501035 16 x 1.5/2 21.0 39.0 12.0 11.0 15.8
55501045 20 x 1.5/1 21.0 39.0 13.0 12.0 15.8
55501055 20 x 1.5/2 27.0 44.5 13.0 16.0 21.2
55501065 25 x 1.5 34.0 47.0 13.0 20.5 28.5
55501075 32 x 1.5 40.0 51.0 15.0 25.5 34.5
*55501085 40 x 1.5 55.0 76.0 17.0 32.0 42.5
55501095 50 x 1.5 65.0 88.0 17.0 42.5 54.5
55500995 63 x 1.5 70.0 88.0 17.0 49.0 54.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom