Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KLICK 90° PG 13.5 BK, Corrugated protective conduit connector. Oil Resistance, Solvent Resistance, Halogen Free, UV Resistant, size of PG13.5 made of Polyamide 6 (PA 6), Approval : UL, VDE Reg.

SILVYN KLICK 90° PG 13.5 BK

SILVYN KLICK 90° PG 13.5 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • VDE
  • cRUus
  • GGVS
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs392.08
Inclusive of tax
392.0786 In stock

Minimum order quantity: 50 pieces

You can order multiples of 50 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PA6
    • Halogen-free

  • Protection Rating Protection Rating

    • IP 68
    • IP 69

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001176
    • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001176
    • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001176
    • ETIM 5.0/6.0 Class-Description: Screw connection for corrugated plastic hose

Product Details

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • For applications with limited space
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • 90° elbow
  • Body with inner sealing
  • Upper part with snap-in sleeve

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • For applications with limited space
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • 90° elbow
  • Body with inner sealing
  • Upper part with snap-in sleeve

All articles from SILVYN® KLICK 90° PG

Article number PG size Thread length mm Clear opening (mm) For conduit with outer Ø (mm)
61801020 9.0 10.0 12.0 13.0
61801030 11.0 10.0 15.5 15.8
56000100 13.5 13.0 15.5 18.5
61801040 16.0 13.0 18.0 21.2
61801050 21.0 13.0 24.0 28.5
61801060 29.0 15.0 32.0 34.5
61801062 48.0 16.0 48.5 54.5
61801061 36.0 15.0 36.5 42.5
*61801025 9.0 10.0 12.0 13.0
*61801035 11.0 10.0 15.5 15.8
56000105 13.5 13.0 15.5 18.5
*61801045 16.0 13.0 18.0 21.2
61801055 21.0 13.0 24.0 28.5
*61801065 29.0 15.0 32.0 34.5
*61801075 36.0 15.0 36.5 42.5
*61801085 48.0 16.0 48.5 54.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom