Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN KLICK 90° M16/2 15.8 BK, Corrugated protective conduit connector. Oil Resistance, Solvent Resistance, Halogen Free, UV Resistant, Metric size M16 X 1.5/2 made of Polyamide 6 (PA 6), Approval : UL, VDE, Lloyds Register, VD TUV.

SILVYN KLICK 90° M16/2 15.8 BK

SILVYN KLICK 90° M16/2 15.8 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • VDE
  • cRUus
  • GGVS
  • VARIETY OF APPROVAL CERTIFICATIONS
  • TEMPERATURE-RESISTANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs386.07
Inclusive of tax
386.0724 In stock

Minimum order quantity: 50 pieces

You can order multiples of 50 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40 °C to +115 °C

  • Material Material

    • PA6
    • Halogen-free

  • Protection Rating Protection Rating

    • IP 68
    • IP 69

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001176
    • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001176
    • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001176
    • ETIM 5.0/6.0 Class-Description: Screw connection for corrugated plastic hose

Product Details

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • For applications with limited space
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • 90° elbow
  • Body with inner sealing
  • Upper part with snap-in sleeve

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • For applications with limited space
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • 90° elbow
  • Body with inner sealing
  • Upper part with snap-in sleeve

All articles from SILVYN® KLICK 90° M

Article number Metric size Thread length mm Clear opening (mm) For conduit with outer Ø (mm)
*55501110 10 x 1.0 12.0 6.0 10.0
*55501120 12 x 1.5 12.0 8.0 13.0
55501130 16 x 1.5/1 12.0 12.0 13.0
55501140 16 x 1.5/2 12.0 12.0 15.8
55501150 20 x 1.5/1 13.0 15.0 15.8
55501160 20 x 1.5/2 13.0 15.0 21.2
55501170 25 x 1.5/1 13.0 18.0 21.2
55501180 25 x 1.5/2 13.0 18.0 28.5
55501190 32 x 1.5/1 15.0 24.0 28.5
55501200 32 x 1.5/2 15.0 24.0 34.5
55501210 40 x 1.5/1 15.0 32.0 34.5
55501220 40 x 1.5/2 15.0 32.0 42.5
55501230 50 x 1.5/1 16.0 39.0 42.5
*55501240 50 x 1.5/2 16.0 39.0 54.5
*55501250 63 x 1.5 16.0 53.0 54.5
*55501115 10 x 1.0 12.0 6.0 10.0
*55501125 12 x 1.5 12.0 8.0 13.0
*55501135 16 x 1.5/1 12.0 12.0 13.0
55501145 16 x 1.5/2 12.0 12.0 15.8
*55501155 20 x 1.5/1 13.0 15.0 15.8
55501165 20 x 1.5/2 13.0 15.0 21.2
*55501175 25 x 1.5/1 13.0 18.0 21.2
55501185 25 x 1.5/2 13.0 18.0 28.5
*55501195 32 x 1.5/1 15.0 24.0 28.5
*55501205 32 x 1.5/2 15.0 24.0 34.5
*55501215 40 x 1.5/1 15.0 32.0 34.5
*55501225 40 x 1.5/2 15.0 32.0 42.5
*55501235 50 x 1.5/1 16.0 39.0 42.5
*55501245 50 x 1.5/2 16.0 39.0 54.5
*55501255 63 x 1.5 16.0 53.0 54.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom