Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN K-EM 21 GY, Corrugated protective conduit end cap / Terminal, Halogen Free, Size 21.2 made of Thermoplasticelastomer(TPE).

SILVYN K-EM 21 GY

SILVYN K-EM 21 GY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • RELIABILITY
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs109.96
Inclusive of tax
109.9642 In stock

Minimum order quantity: 50 pieces

You can order multiples of 50 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40°C to +120°C

  • Material Material

    • TPE-V

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9011), UV-resistant

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000519
    • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000519
    • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000519
    • ETIM 5.0/6.0 Class-Description: Terminal sleeve for protective hose

Product Details

Benefits

  • Easy to assemble
  • High temperature resistance
  • Cable damage can be prevented
  • Additional sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Intersection or end sleeve

Benefits

  • Easy to assemble
  • High temperature resistance
  • Cable damage can be prevented
  • Additional sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Intersection or end sleeve

All articles from SILVYN® K-EM

Article number Nominal size Overall length mm For conduit with outer Ø (mm)
*65500200 10.0 29.0 10.0
*65500210 13.0 32.5 13.0
65500220 16.0 36.5 15.8
65500230 21.0 37.5 21.2
65500240 28.0 40.2 28.5
65500250 34.0 44.2 34.5
*65500260 42.0 46.0 42.5
*65500270 54.0 52.0 54.5
65500205 10.0 29.0 10.0
65500215 13.0 32.5 13.0
65500225 16.0 36.5 15.8
65500235 21.0 37.5 21.2
65500245 28.0 40.2 28.5
65500255 34.0 44.2 34.5
65500265 42.0 46.0 42.5
65500275 54.0 52.0 54.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom