Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SILVYN FPAS PA6 21 / 16.7 X 21.2 BK, Corrugated protective conduit for Fixed installation. Oil Resistance, Flame Retardant, Halogen Free, UV Resistant, 16.7mm ID, 21.2mm OD, Bending Radius 45mm made of Polyamide 6 (PA 6), Confirmed to CE, Approval : UL, Lloyds Register.

SILVYN FPAS PA6 21 / 16.7 X 21.2 BK

SILVYN FPAS PA6 21 / 16.7 X 21.2 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • LLOYD'S REGISTER
  • cRUus
  • VARIETY OF APPROVAL CERTIFICATIONS
  • WATERPROOF
  • TEMPERATURE-RESISTANT
  • HALOGEN-FREE
  • GOOD CHEMICAL RESISTANCE
  • FLAME RETARDANT
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs209.63
Inclusive of tax
209.6270 In stock
X
Meters

Minimum order quantity: 50 meters

You can order multiples of: 50 meters

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40°C to +120°C static-20°C to +100°C dynamic

  • Certifications Certifications

    • IEC EN 61386-23

  • Material Material

    • PA 6Halogen-free
    • Fire behaviour according to UL94 V-2

  • Colour Delivered Colour Delivered

    • Grey (RAL 7031)Black (RAL 9005), UV-resistant

  • On Request On Request

    • Available in PA 12

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001175
    • ETIM 5.0 Class-Description: Corrugated plastic hose

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC001175
    • ETIM 6.0 Class-Description: Corrugated plastic hose

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC001175
    • ETIM 5.0/6.0 Class-Description: Corrugated plastic hose

Product Details

Benefits

  • Dimensionally stable
  • Flexible
  • Flame-retardant and self-extinguishing according to UL 94V-2
  • High crush-resistance
  • Impact-resistant

Application range

  • Mechanical engineering
  • Plant engineering
  • Railway applications / vehicle construction
  • Moving applications
  • For indoor and outdoor use

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals
  • Inherent Low Fire Hazard

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Fine-profile corrugated polyamide 6 conduit

Benefits

  • Dimensionally stable
  • Flexible
  • Flame-retardant and self-extinguishing according to UL 94V-2
  • High crush-resistance
  • Impact-resistant

Application range

  • Mechanical engineering
  • Plant engineering
  • Railway applications / vehicle construction
  • Moving applications
  • For indoor and outdoor use

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals
  • Inherent Low Fire Hazard

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Fine-profile corrugated polyamide 6 conduit

Accessories

All articles from SILVYN® FPAS

Article number Nominal size ID x OD mm Bending radius (mm)
61754005 10.0 6.3 x 10 15.0
61754015 13.0 9.8 x 13 25.0
61754025 16.0 11.8 x 15.8 35.0
*61754275 18.0 14.2 x 18.5 40.0
61754035 21.0 16.7 x 21.2 45.0
61754045 28.0 22.8 x 28.5 50.0
61754055 34.0 28.1 x 34.5 60.0
61754065 42.0 35.5 x 42.5 70.0
61754075 54.0 47.2 x 54.5 80.0
*61754305 67.0 56.3 x 67.2 130.0
61754000 10.0 6.3 x 10 15.0
61754010 13.0 9.8 x 13 25.0
*61754020 16.0 11.8 x 15.8 35.0
61754270 18.0 14.2 x 18.5 40.0
*61754030 21.0 16.7 x 21.2 45.0
61754040 28.0 22.8 x 28.5 50.0
*61754050 34.0 28.1 x 34.5 60.0
61754060 42.0 35.5 x 42.5 70.0
61754070 54.0 47.2 x 54.5 80.0
61754300 67.0 56.3 x 67.2 130.0
*61737163 25.0 19.1 x 25 50.0
*61737253 20.0 14.8 x 20 45.0
*61737164 25.0 19.1 x 25 50.0
*61737162 20.0 14.8 x 20 45.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom