Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

SERVO LK HDH / (4 X 2 X 0.14 + 4 X 0.50)SK Special Encoder and resolver cables Low Voltage (LV) control and Signal cable, Multicore for drag chain applications, fixed and moving installation, indoor use. Flame Retardant to IEC 60332-1-2, Oil Resistant, 48 V, 4 Cores and 4 Pairs, 0.14 + 0.50mm2, Copper Braided (Screened - EMC complaint), Polyurethane (PUR) outer sheath colour Black, 8.5mm OD. Confirmed to CE.

  • Article number: 70388718

SERVO LK HDH / (4 X 2 X 0.14+4 X 0.50)SK

SERVO LK HDH / (4 X 2 X 0.14+4 X 0.50)SK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs672.61
Inclusive of tax
672.6072 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

Product Details

Bottom