Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ÖLFLEX® UNIPLUS 1 X 1 BK Low Voltage (LV) power and control cable, Single core for general and control cabinet application, fixed and occasional flexing installation, indoor use. Flame Retardant to IEC 60332-1, U : 1100 V, 1 Core, 1mm2, Colour coded, unscreened, outer sheath colour Black, 3mm OD. Confirmed to CE, Approval - ISI Marked.

  • Article number: 4510013U100

ÖLFLEX® UNIPLUS FR 1 X 1 BK

ÖLFLEX® UNIPLUS FR 1 X 1 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs12.94
Inclusive of tax
12.9364 In stock
X
Meters

Minimum order quantity: 100 meters

You can order multiples of: 100 meters

Technical Data

Product Details

Bottom