Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX SERVO FD 798CP 4 X 2 X 0.25 + 2 X 0.5 Low Voltage (LV) Power and control cable, Multicore for servo applications (Low capacitance, Encoder), drag chain applications, fixed and moving installation, indoor and outdoor use. Flame Retardant to IEC 60332-1-2, Halogen free 30 V, 4 Pairs + 2 Cores, 0.25 + 0.5mm2, Copper Braided (Screened - EMC complaint), Polyurethane (PUR) outer sheath colour Green, 8.5mm OD. Approval - Fire protection, UL, CSA.

OLFLEX SERVO FD 798CP 4 X 2 X 0.25+2 X 0.5

OLFLEX SERVO FD 798CP 4 X 2 X 0.25+2 X 0.5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CSA
  • UR
  • FIRE RESISTANT
  • UV-RESISTANT
  • INTERFERENCE SIGNALS
  • POWER CHAIN
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • HALOGEN-FREE
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs578.06
Inclusive of tax
578.0608 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Flexing: up from 7.5 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Flexing: -40°C to +90°C (UL/CSA: +80°C)
    • Fixed installation: -50°C to +90°C (UL/CSA: +80°C)

  • Core Identification Code Core Identification Code

    • Details see datasheet ÖLFLEX® SERVO FD 798 CP

  • Nominal Voltage Nominal Voltage

    • IEC: 30 V
    • UL & CSA: 30 V

  • Test Voltage Test Voltage

    • Core/core: 1500 V rms
    • Core/screen: 750 V rms

  • Conductor Stranding Conductor Stranding

    • Fine wire or extra-fine wire

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000104
    • ETIM 6.0 Class-Description: Control cable

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000104
    • ETIM 5.0/6.0 Class-Description: Control cable

ÖLFLEX® SERVO FD 798 CP

  • Screened encoder cable with PUR outer sheath for highly dynamic power chain application - certified
ÖLFLEX SERVO FD 798CP 4x2x0,25+2x0,5
  • AWM certification for USA and Canada
  • Extended Line Performance - Long travel lengths or high acceleration
  • Fits to various encoder systems

Product Details

Benefits

  • Thin, optimised for weight and volume
  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Suitable for use with encoders & resolvers from leading manufacturers
  • Wide temperature range for applications in harsh climatic environments
  • Increased durability under harsh conditions thanks to robust PUR outer sheath

Application range

  • Connecting cable between servo controller and encoder/resolver
  • In power chains or moving machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines
  • Connecting cable between servo controller and speed generators
  • For indoor and outdoor use

Product features

  • Low-capacitance design
  • Flammability: UL/CSA: VW-1, FT1IEC/EN: 60332-1-2
  • Halogen-free materials
  • Oil-resistant
  • Abrasion and notch-resistant

Norm References / Approvals

  • UL AWM Style 20236
  • For use in power chains: Please comply with assembly guideline Appendix T3
  • CSA AWM IA/B; IIA/B FT 1
  • UL File No. E63634

Product Make-up

  • Fine-wire or extra-fine wire, tinned-copper conductor
  • Core insulation: polypropylene (PP)
  • Cores (or core pairs) twisted in layers or bundles
  • Non-woven wrapping
  • Refer to data sheet for more details
  • PUR outer sheath, green (RAL 6018)

Benefits

  • Thin, optimised for weight and volume
  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Suitable for use with encoders & resolvers from leading manufacturers
  • Wide temperature range for applications in harsh climatic environments
  • Increased durability under harsh conditions thanks to robust PUR outer sheath

Application range

  • Connecting cable between servo controller and encoder/resolver
  • In power chains or moving machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines
  • Connecting cable between servo controller and speed generators
  • For indoor and outdoor use

Product features

  • Low-capacitance design
  • Flammability: UL/CSA: VW-1, FT1IEC/EN: 60332-1-2
  • Halogen-free materials
  • Oil-resistant
  • Abrasion and notch-resistant

Norm References / Approvals

  • UL AWM Style 20236
  • For use in power chains: Please comply with assembly guideline Appendix T3
  • CSA AWM IA/B; IIA/B FT 1
  • UL File No. E63634

Product Make-up

  • Fine-wire or extra-fine wire, tinned-copper conductor
  • Core insulation: polypropylene (PP)
  • Cores (or core pairs) twisted in layers or bundles
  • Non-woven wrapping
  • Refer to data sheet for more details
  • PUR outer sheath, green (RAL 6018)

All articles from ÖLFLEX® SERVO FD 798 CP

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0036910 4x2x0,34+4x0,5 8.9 79.0 125.0
0036911 3x(2x0,14)+2x(0,5) 9.6 70.0 120.0
*0036912 3x(2x0,14)+4x0,14+2x0,5 8.8 68.0 110.0
*0036913 3x(2x0,14)+4x0,14+2x0,5+4x0,22 9.4 80.0 130.0
0036914 9x0,5 8.8 71.0 110.0
0036915 4x2x0,25+2x1,0 8.8 63.0 109.0
0036916 6x2x0,25+2x0,5 10.3 67.0 121.0
*0036917 10x0,14+2x0,5 7.7 41.0 82.0
*0036918 10x0,14+4x0,5 8.1 54.0 98.0
*0036920 4x2x0,14+4x0,5 8.2 51.0 95.0
0036921 4x2x0,25 7.6 38.0 75.0
*0036923 8x2x0,18 7.8 51.0 85.0
*0036924 4x2x0,18 6.4 30.0 52.0
*0036926 12x0,22 7.1 44.0 73.0
0036927 4x2x0,25+2x0,5 8.5 62.0 98.0
*0036928 2x2x0,14+2x(2x0,14)+4x0,5+(4x0,14) 9.1 79.0 135.0
*0036929 2x(2x0,25)+2x0,5 8.7 46.0 98.0
*0036930 2x2x0,25+2x0,5 7.3 38.0 72.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom