Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX LIFT F 12 G 1.5 450/750V Low Voltage (LV) power and control cable, Multicore for conveyor applications, Moving Installation, indoor use. Flame Retardant to IEC 60332-1-2, U0/U : 450/750 V, 12 Cores, 1.5mm2, Colour coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Black, 42mm OD. Confirmed to CE, Approval - Fire protection.

OLFLEX LIFT F 12 G 1.5 450/750V

OLFLEX LIFT F 12 G 1.5 450/750V

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs717.84
Inclusive of tax
717.8400 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000825
    • ETIM 5.0 Class-Description: Flat cable

  • Minimum Bending Radius Minimum Bending Radius

    • Flexible use: 10 x cable thickness

  • Temperature Range Temperature Range

    • Flexible use:0°C to +70°C (up to 1.0 mm²)-15°C to +70°C (as from 1.5 mm²)

  • Conductor Design Conductor Design

    • U0/U 300/500 V versions, fine-wire according to VDE 0295 class 5 or IEC 60228 class 5
    • U0/U 450/750 V versions, fine wire according to VDE 0295 class 6 or IEC 60228 class 6 (from nominal conductor cross-section 10 mm², fine wire again/class 5)

  • Core Identification Code Core Identification Code

    • Up to 5 cores: according to VDE 0293-308 (appendix T9)
    • From 6 cores: black with white numbers

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • Up to 1.0 mm²: U0/U: 300/500 V
    • from 1.5 mm²: U0/U: 450/750 V

  • Test Voltage Test Voltage

    • 3000 V

ÖLFLEX® LIFT F

  • Flexible at cold temperatures, PVC flat cables
ÖLFLEX LIFT F 12G1,5 450/750V
  • Also suitable for power chains andlift applications
  • For use with cable trolley
  • Space-saving installation

Product Details

Benefits

  • Flat cables need less space than round cables
  • Significantly smaller bending radii are possible than with round cables

Design

  • Conductor made of bare copper wires
  • PVC-based core insulation
  • Outer sheath based on PVC

Application range

  • For hoisting equipment and transport systems
  • As a supply line for moving machine parts
  • According to VDE definition, this can also be used as a lift control cable with up to 35 m suspension length and a maximum speed of travel of 1.6 m/s
  • Indoor cranes and high-rack facilities
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3

Product features

  • Flame-retardant according to IEC 60332-1-2

Norm References / Approvals

  • Meets the requirements of the harmonised PVC flat cable H07VVH6-F
  • Based on EN 50214/VDE 0283-2 (H05VVH6-F or H07VVH6-F)

Benefits

  • Flat cables need less space than round cables
  • Significantly smaller bending radii are possible than with round cables

Design

  • Conductor made of bare copper wires
  • PVC-based core insulation
  • Outer sheath based on PVC

Application range

  • For hoisting equipment and transport systems
  • As a supply line for moving machine parts
  • According to VDE definition, this can also be used as a lift control cable with up to 35 m suspension length and a maximum speed of travel of 1.6 m/s
  • Indoor cranes and high-rack facilities
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3

Product features

  • Flame-retardant according to IEC 60332-1-2

Norm References / Approvals

  • Meets the requirements of the harmonised PVC flat cable H07VVH6-F
  • Based on EN 50214/VDE 0283-2 (H05VVH6-F or H07VVH6-F)

All articles from ÖLFLEX® LIFT F

Article number Number of cores and mm² per conductor Overall width (mm) Outer dimensions, width x height (mm) Thickness (mm) Copper index (kg/km) Weight (kg/km)
0042020 12 G 1.0 36.0 36 x 4.7 4.7 115.0 392.0
0042021 16 G 1.0 48.5 48.5 x 4.7 4.7 153.6 521.0
0042022 20 G 1.0 59.0 59 x 4.7 4.7 192.0 645.0
0042023 24 G 1.0 71.5 71.5 x 4.7 4.7 230.0 772.0
00420013 4 G 1.5 15.5 15.5 x 5.2 5.2 57.6 132.0
00420023 5 G 1.5 19.7 19.7 x 5.2 5.2 72.0 170.0
0042003 7 G 1.5 27.0 27 x 5.2 5.2 100.8 236.0
0042004 8 G 1.5 29.0 29 x 5.2 5.2 115.0 266.0
0042005 10 G 1.5 36.5 36.5 x 5.2 5.2 144.0 333.0
0042006 12 G 1.5 42.0 42 x 5.2 5.2 172.8 422.0
00420073 4 G 2.5 19.0 19 x 5.9 5.9 96.0 206.0
00420083 5 G 2.5 24.0 24 x 5.9 5.9 120.0 257.0
0042009 7 G 2.5 32.5 32.5 x 5.9 5.9 168.0 345.0
0042010 8 G 2.5 35.0 35 x 5.9 5.9 192.0 390.0
0042050 12 G 2.5 52.5 52.5 x 5.9 5.9 288.0 580.0
00420113 4 G 4 21.0 21 x 6.8 6.8 153.6 343.0
0042012 7 G 4 38.0 38 x 6.8 6.8 268.8 589.0
00420133 4 G 6 24.0 24 x 7.3 7.3 230.0 425.0
00420143 4 G 10 30.5 30.5 x 9.5 9.5 384.0 709.0
00420153 4 G 16 35.0 35 x 10.8 10.8 614.0 1,015.0
00420163 4 G 25 42.0 42 x 13 13.0 960.0 1,366.0

Bottom