Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder

ÖLFLEX® INFRA FR 1 X 0.75 RD Low Voltage (LV) power and control Single core cable for building applications, fixed installation, Indoors use. Flame Retardant to IEC 60332-1, U : 1000 V, 1 Core, 0.75mm2, Colour coded, unscreened, outer sheath colour Red, 2.8mm OD. Confirmed to CE, Approval - ISI Marked.

  • Article number: 8010042090

ÖLFLEX® INFRA FR 1 X 0.75 RD

ÖLFLEX® INFRA FR 1 X 0.75 RD

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs10.37
Inclusive of tax
10.3700 In stock
X
Meters

Minimum order quantity: 90 meters

You can order multiples of: 90 meters

Technical Data

Product Details

Bottom