Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ÖLFLEX® HEAT 350 SC 1 X 4 Low Voltage (LV) control cable Single core for harsh environment and extreme temperature applications, fixed and occasional flexing installation, indoor use. Flame Retardant to IEC 60332-1-2, Halogen free, U0/U : 230/400 V, 1 Core, 4mm2, unscreened, outer sheath colour White, 4.2mm OD. Confirmed to CE, Approval - Fire protection.

ÖLFLEX HEAT 350 SC 1X4

ÖLFLEX HEAT 350 SC 1X4

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
  • TEMPERATURE-RESISTANT
  • HALOGEN-FREE
  • COLD-RESISTANT
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs428.12
Inclusive of tax
428.1200 In stock
X
Meters

Minimum order quantity: 100 meters

You can order multiples of: 100 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000993
    • ETIM 5.0 Class-Description: Single-core cable

  • Minimum Bending Radius Minimum Bending Radius

    • Fixed installation: 5 x outer diameter

  • Temperature Range Temperature Range

    • Fixed installation: -50°C to +350°C

  • Conductor Design Conductor Design

    • Fine wire according to VDE 0295 class 5 / IEC 60228 class 5

  • Nominal Voltage Nominal Voltage

    • U0/U 230/400 V

  • Test Voltage Test Voltage

    • 1500 V

ÖLFLEX® HEAT 350 SC

  • Suitable for use in ambient temperatures from -50°C to +350°C
ÖLFLEX HEAT 350 SC 1X4
  • For use in dry conditions

Product Details

Benefits

  • Low conductor resistance due to the nickel-plated copper conductors

Design

  • Fine-wire strand made of nickel-plated copper
  • Core insulation made of glass fibre covering and impregnated glass fibre braid
  • Core insulation from 16 mm²: Mica wrapping and impregnated glass fibre braid
  • Core colour: white

Application range

  • Wide operating temperature range allows versatile use in applications in thermal class C (>180°C)
  • Blast furnaces and glassworks
  • Chemical and power station construction
  • Motor and furnace construction
  • Lighting, apparatus and instrument construction

Product features

  • Halogen-free
  • Flame-retardant
  • Only suitable for installation in dry conditions
  • ÖLFLEX® HEAT 650 SC and ÖLFLEX® HEAT 1565 SC are recommended if the peak temperatures of the application are over +350°C

Benefits

  • Low conductor resistance due to the nickel-plated copper conductors

Design

  • Fine-wire strand made of nickel-plated copper
  • Core insulation made of glass fibre covering and impregnated glass fibre braid
  • Core insulation from 16 mm²: Mica wrapping and impregnated glass fibre braid
  • Core colour: white

Application range

  • Wide operating temperature range allows versatile use in applications in thermal class C (>180°C)
  • Blast furnaces and glassworks
  • Chemical and power station construction
  • Motor and furnace construction
  • Lighting, apparatus and instrument construction

Product features

  • Halogen-free
  • Flame-retardant
  • Only suitable for installation in dry conditions
  • ÖLFLEX® HEAT 650 SC and ÖLFLEX® HEAT 1565 SC are recommended if the peak temperatures of the application are over +350°C

All articles from ÖLFLEX® HEAT 350 SC

Article number Conductor cross-section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0091350 0.5 2.5 4.8 13.0
0091351 0.8 3.0 7.2 15.0
0091352 1.0 3.4 9.6 17.0
0091353 1.5 3.5 14.4 23.0
0091354 2.5 3.7 24.0 34.0
0091355 4.0 4.2 38.4 54.0
0091356 6.0 6.2 57.6 84.0
0091357 10.0 7.3 96.0 120.0
0091358 16.0 8.0 153.6 199.0
0091359 25.0 9.5 240.0 300.0
0091360 35.0 10.9 336.0 399.0
0091361 50.0 13.2 480.0 540.0

Bottom