Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX HEAT 180 SiHF 4 G 1.5 Low Voltage (LV) Power and control cable, Multicore for harsh environment and extreme temperature applications, fixed and occasional flexing installation, indoor use. Flame Retardant to IEC 60332-1-2, Halogen free, Chemical resistant, U0/U : 300/500 V, 4 Cores, 1.5mm2, Colour coded, unscreened, Rubber (silicone) outer sheath colour Red-Brown, 8.8mm OD. Confirmed to CE, Approval - Fire protection.

OLFLEX HEAT 180 SiHF 4 G 1.5

OLFLEX HEAT 180 SiHF 4 G 1.5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
  • TEMPERATURE-RESISTANT
  • HALOGEN-FREE
  • COLD-RESISTANT
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs297.78
Inclusive of tax
297.7804 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC001578
    • ETIM 5.0 Class-Description: Flexible cable

  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • -50°C to +180°C(adequate ventilation required)

  • Conductor Design Conductor Design

    • Fine wire according to VDE 0295 class 5 / IEC 60228 class 5

  • Core Identification Code Core Identification Code

    • Coloured according to VDE 0293-308, see appendix T9
    • From 6 cores: black with white numbers

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • U0/U: 300/500 V

  • Test Voltage Test Voltage

    • 2000 V

ÖLFLEX® HEAT 180 SiHF

  • Silicone cables with extended temperature range
ÖLFLEX HEAT 180 SiHF 4G1,5
  • The classic for multi-functional use

Product Details

Benefits

  • Good flexibility simplifies installation where space is limited
  • The remaining SiO2 ash has insulating properties after combustion

Design

  • Fine-wire, tin-plated copper conductor
  • Silicone-based core insulation
  • Cores twisted in layers
  • Silicone-based outer sheath,colour red-brown

Application range

  • Areas with high ambient temperatures where insulating and sheath materials of conventional cables will become brittle and perish after a short period
  • Typical fields of application- Steel, ceramic and smelting works- Bakery equipment and industrial furnaces- Electric motor industry- Sauna/sunbed construction- Thermal and heating elements- Lighting technology- Ventilator engineering- Air-conditioning technology- Galvanisation technology- Plastic processing- Generator and transformer manufacturing- Wind power plant construction

Product features

  • Halogen-free (IEC 60754-1), corrosiveness of the gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables prematurely decrease from +100°C in the absence of air

Norm References / Approvals

  • Based on EN 50525-2-83

Benefits

  • Good flexibility simplifies installation where space is limited
  • The remaining SiO2 ash has insulating properties after combustion

Design

  • Fine-wire, tin-plated copper conductor
  • Silicone-based core insulation
  • Cores twisted in layers
  • Silicone-based outer sheath,colour red-brown

Application range

  • Areas with high ambient temperatures where insulating and sheath materials of conventional cables will become brittle and perish after a short period
  • Typical fields of application- Steel, ceramic and smelting works- Bakery equipment and industrial furnaces- Electric motor industry- Sauna/sunbed construction- Thermal and heating elements- Lighting technology- Ventilator engineering- Air-conditioning technology- Galvanisation technology- Plastic processing- Generator and transformer manufacturing- Wind power plant construction

Product features

  • Halogen-free (IEC 60754-1), corrosiveness of the gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables prematurely decrease from +100°C in the absence of air

Norm References / Approvals

  • Based on EN 50525-2-83

All articles from ÖLFLEX® HEAT 180 SiHF

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0046001 2 X 0.75 6.4 14.4 59.0
0046002 3 G 0.75 6.8 21.6 70.0
00460033 4 G 0.75 7.6 28.8 89.0
00460043 5 G 0.75 8.5 36.0 112.0
0046005 6 G 0.75 9.2 43.2 131.0
0046006 7 G 0.75 9.2 50.4 136.0
0046007 2 X 1.0 6.6 19.2 66.0
0046008 3 G 1.0 7.0 29.0 79.0
00460093 4 G 1.0 7.9 38.4 101.0
00460103 5 G 1.0 8.8 48.0 127.0
0046012 7 G 1.0 9.5 67.0 156.0
0046013 2 X 1.5 7.6 29.0 90.0
0046014 3 G 1.5 8.0 43.0 109.0
00460153 4 G 1.5 8.8 58.0 134.0
00460163 5 G 1.5 9.6 72.0 163.0
0046018 7 G 1.5 10.4 101.0 202.0
0046039 12 G 1.5 14.0 173.0 361.0
0046040 16 G 1.5 16.2 230.4 478.0
0046041 20 G 1.5 17.5 288.0 574.0
0046042 24 G 1.5 19.8 345.6 720.0
0046019 2 X 2.5 8.8 48.0 128.0
0046020 3 G 2.5 9.7 72.0 167.0
00460213 4 G 2.5 10.6 96.0 206.0
00460223 5 G 2.5 11.6 120.0 251.0
0046024 7 G 2.5 12.6 168.0 313.0
0046025 2 X 4.0 10.8 76.8 196.0
0046026 3 G 4.0 11.5 115.0 241.0
00460273 4 G 4.0 12.6 154.0 300.0
00460283 5 G 4.0 14.0 192.0 374.0
0046030 7 G 4.0 15.6 269.0 486.0
0046031 2 X 6.0 12.4 116.0 268.0
0046032 3 G 6.0 13.2 173.0 333.0
00460333 4 G 6.0 14.7 230.0 425.0
00460343 5 G 6.0 16.6 288.0 538.0
0046036 7 G 6.0 18.6 403.0 705.0
00460373 4 G 10.0 19.4 384.0 707.0
00460453 5 G 10.0 21.6 480.0 878.0
00460383 4 G 16.0 21.4 614.0 1,004.0

Bottom