Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

ÖLFLEX® CLASSIC FD 810 P 4 G 2.5 Low Voltage (LV) Power and control cable, Multicore for harsh environment and drag chain applications, fixed and moving installation, indoor and outdoor use. Flame Retardant to IEC 60332-1-2, U0/U : 300/500 V, 4 Cores, 2.5mm2, Number coded, unscreened, Polyurethane (PUR) outer sheath colour Grey, 10mm OD. Confirmed to CE, EAC, Approval - Fire protection.

ÖLFLEX® FD CLASSIC 810 P 4G2,5

ÖLFLEX® FD CLASSIC 810 P 4G2,5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
  • UV-RESISTANT
  • POWER CHAIN
  • OIL-RESISTANT
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs604.09
Inclusive of tax
604.0800 In stock
X
Meters

Minimum order quantity: 5 meters

You can order multiples of: 5 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • For flexible use: 7.5 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Conductor Design Conductor Design

    • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

  • Core Identification Code Core Identification Code

    • Black with white numbers acc. to VDE 0293-1

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • U0/U: 300/500 V

  • Test Voltage Test Voltage

    • 4000 V

ÖLFLEX® CLASSIC FD 810 P

  • Highly flexible control cable with PVC core insulation and abrasion and oil resistant PUR sheath
ÖLFLEX® CLASSIC FD 810 P - power and control cable for use in power chains in harsh environmental conditions.
  • Core Line for average duty power chain applications
  • Good oil resistance

Product Details

Benefits

  • Tried-and-tested and reliable
  • Various applications
  • Durable under harsh conditions thanks to robust PUR sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Design

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in short lay lengths
  • Fleece wrapping
  • Polyurethane sheath, grey (RAL 7001)

Application range

  • In power chains or mobile machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • In dry, damp or wet interiors with normal mechanical stress conditions
  • Suitable for use in measuring, control and regulating circuits
  • Power circuits for electrical equipment used in automation engineering

Product features

  • Low-adhesive surface
  • High oil resistance
  • Flame-retardant (IEC 60332.1.2)
  • Abrasion-resistant and notch-resistant
  • Designed for 5 million alternating bending cycles and travel distances up to 10 metres

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline appendix T3
  • Core based on VDE 0245/0285
  • Sheath based on VDE 0245/0285

Benefits

  • Tried-and-tested and reliable
  • Various applications
  • Durable under harsh conditions thanks to robust PUR sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Design

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in short lay lengths
  • Fleece wrapping
  • Polyurethane sheath, grey (RAL 7001)

Application range

  • In power chains or mobile machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • In dry, damp or wet interiors with normal mechanical stress conditions
  • Suitable for use in measuring, control and regulating circuits
  • Power circuits for electrical equipment used in automation engineering

Product features

  • Low-adhesive surface
  • High oil resistance
  • Flame-retardant (IEC 60332.1.2)
  • Abrasion-resistant and notch-resistant
  • Designed for 5 million alternating bending cycles and travel distances up to 10 metres

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline appendix T3
  • Core based on VDE 0245/0285
  • Sheath based on VDE 0245/0285

All articles from ÖLFLEX® CLASSIC FD 810 P

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0026300 2 X 0.5 5.3 10.0 36.0
0026301 3 G 0.5 5.7 15.0 44.0
0026302 4 G 0.5 6.3 19.0 53.0
0026303 5 G 0.5 6.8 24.0 62.0
0026304 7 G 0.5 8.0 34.0 82.0
0026305 12 G 0.5 9.5 58.0 129.0
0026306 18 G 0.5 11.4 86.4 185.0
0026319 2 X 0.75 5.7 15.0 44.0
0026320 3 G 0.75 6.2 22.0 55.0
0026321 4 G 0.75 6.8 29.0 67.0
0026322 5 G 0.75 7.4 37.0 80.0
0026323 7 G 0.75 8.9 51.0 109.0
0026324 12 G 0.75 10.6 87.0 172.0
0026326 18 G 0.75 12.7 130.0 247.0
0026327 25 G 0.75 15.2 181.0 346.0
0026330 2 X 1.0 6.1 20.0 52.0
0026331 3 G 1.0 6.6 29.0 66.0
0026332 4 G 1.0 7.3 39.0 82.0
0026333 5 G 1.0 8.0 48.0 97.0
0026334 7 G 1.0 9.6 67.0 117.0
0026335 12 G 1.0 11.4 115.0 211.0
0026338 18 G 1.0 13.9 173.0 310.0
0026339 25 G 1.0 16.4 240.0 426.0
0026341 34 G 1.0 18.9 326.4 571.0
0026342 41 G 1.0 20.6 394.0 684.0
0026343 50 G 1.0 22.3 480.0 822.0
0026344 65 G 1.0 25.4 624.0 1,058.0
0026349 2 X 1.5 6.8 29.0 68.0
0026350 3 G 1.5 7.4 43.2 86.0
0026351 4 G 1.5 8.1 58.0 106.0
0026352 5 G 1.5 9.1 72.0 131.0
0026353 7 G 1.5 10.9 101.0 178.0
0026354 12 G 1.5 12.9 173.0 281.0
0026355 16 G 1.5 14.6 230.0 365.0
0026356 18 G 1.5 15.6 259.0 411.0
0026357 25 G 1.5 18.6 360.0 571.0
0026359 34 G 1.5 21.1 489.6 753.0
0026361 42 G 1.5 23.0 629.0 919.0
0026362 50 G 1.5 25.0 720.0 1,093.0
0026370 3 G 2.5 9.0 72.0 135.0
0026371 4 G 2.5 10.0 96.0 168.0
0026372 5 G 2.5 11.2 120.0 206.0
0026373 7 G 2.5 13.6 168.0 286.0
0026374 12 G 2.5 16.0 288.0 453.0
0026375 14 G 2.5 17.2 336.0 525.0
0026381 4 G 4.0 11.7 160.0 252.0
0026382 5 G 4.0 13.1 200.0 309.0
0029200 1 G 6.0 6.4 60.0 84.0
0026383 4 G 6.0 13.9 230.0 377.0
0029210 1 G 10.0 7.7 100.0 141.0
0026385 4 G 10.0 17.6 384.0 614.0
0026386 5 G 10.0 19.6 480.0 751.0
0029220 1 G 16.0 9.2 160.0 198.0
0026387 4 G 16.0 21.0 615.0 851.0

Bottom