Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX CLASSIC FD 810 7 G 1 Low Voltage (LV) Power and control cable, Multicore for general applications and drag chain applications, fixed and moving installation, indoor use. Flame Retardant to IEC 60332-1-2, U0/U : 300/500 V, 7 Cores, 1mm2, Number coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Grey, 9.6mm OD. Confirmed to CE, EAC, Approval - Fire protection.

OLFLEX CLASSIC FD 810 7 G 1

OLFLEX CLASSIC FD 810 7 G 1

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
  • CLEAN ROOM
  • POWER CHAIN
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs343.48
Inclusive of tax
343.4776 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • For flexible use: 7.5 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Flexing: 0°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Conductor Design Conductor Design

    • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

  • Core Identification Code Core Identification Code

    • Black with white numbers acc. to VDE 0293-1

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • U0/U: 300/500 V

  • Test Voltage Test Voltage

    • 4000 V

ÖLFLEX® CLASSIC FD 810

  • Highly flexible control cable with PVC core insulation and PVC sheath
ÖLFLEX CLASSIC FD 810 7G1
  • Core Line for average duty power chain applications
  • The classic for multi-functional use

Product Details

Benefits

  • Tried-and-tested and reliable
  • Cost-effective version
  • Low particle emission in flexing chain applications

Design

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in layers with short lay lengths
  • Fleece wrapping
  • PVC sheath, grey (RAL 7001)

Application range

  • In power chains or mobile machine parts
  • Suitable for use in measuring, control and regulating circuits
  • Only for outdoor use within the indicated operating temperature range and with UV-protection
  • Assembly and production lines, in all kinds of machines
  • In damp or wet interiors

Product features

  • Low-adhesive surface
  • Flame-retardant according to IEC 60332-1-2
  • Designed for 5 million alternating bending cycles and travel distances up to 10 metres

Norm References / Approvals

  • Clean room classification for individual items on request
  • For use in power chains: Please comply with assembly guideline appendix T3
  • Core based on VDE 0245/0285
  • Sheath based on VDE 0245/0285

Benefits

  • Tried-and-tested and reliable
  • Cost-effective version
  • Low particle emission in flexing chain applications

Design

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in layers with short lay lengths
  • Fleece wrapping
  • PVC sheath, grey (RAL 7001)

Application range

  • In power chains or mobile machine parts
  • Suitable for use in measuring, control and regulating circuits
  • Only for outdoor use within the indicated operating temperature range and with UV-protection
  • Assembly and production lines, in all kinds of machines
  • In damp or wet interiors

Product features

  • Low-adhesive surface
  • Flame-retardant according to IEC 60332-1-2
  • Designed for 5 million alternating bending cycles and travel distances up to 10 metres

Norm References / Approvals

  • Clean room classification for individual items on request
  • For use in power chains: Please comply with assembly guideline appendix T3
  • Core based on VDE 0245/0285
  • Sheath based on VDE 0245/0285

All articles from ÖLFLEX® CLASSIC FD 810

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0026100 2 X 0.5 5.3 10.0 40.0
0026101 3 G 0.5 5.7 15.0 48.0
0026102 4 G 0.5 6.3 19.2 58.0
0026103 5 G 0.5 6.8 24.0 67.0
0026104 7 G 0.5 8.0 34.0 88.0
0026105 12 G 0.5 9.5 58.0 136.0
0026106 18 G 0.5 11.4 86.4 195.0
0026107 25 G 0.5 13.7 120.0 274.0
0026108 30 G 0.5 14.3 144.0 312.0
0026109 34 G 0.5 15.6 164.0 359.0
0026110 50 G 0.5 18.5 240.0 515.0
0026119 2 X 0.75 5.7 15.0 49.0
0026120 3 G 0.75 6.2 22.0 60.0
0026121 4 G 0.75 6.8 29.0 73.0
0026122 5 G 0.75 7.4 37.0 86.0
0026123 7 G 0.75 8.9 51.0 117.0
0026124 12 G 0.75 10.6 87.0 181.0
0026125 16 G 0.75 12.0 116.0 234.0
0026126 18 G 0.75 12.7 130.0 259.0
0026127 25 G 0.75 15.2 181.0 363.0
0026130 2 X 1.0 6.1 19.0 58.0
0026131 3 G 1.0 6.6 29.0 72.0
0026132 4 G 1.0 7.3 39.0 88.0
0026133 5 G 1.0 8.0 48.0 104.0
0026134 7 G 1.0 9.6 67.0 142.0
0026135 12 G 1.0 11.4 115.0 221.0
0026136 14 G 1.0 12.3 134.4 258.0
0026137 16 G 1.0 13.0 153.0 287.0
0026138 18 G 1.0 13.9 173.0 324.0
0026139 25 G 1.0 16.4 240.0 445.0
0026140 26 G 1.0 16.4 249.6 459.0
0026141 34 G 1.0 18.9 326.4 595.0
0026142 41 G 1.0 20.6 394.0 712.0
0026143 50 G 1.0 22.3 480.0 854.0
0026144 65 G 1.0 25.4 624.0 1,097.0
0026149 2 X 1.5 6.8 29.0 74.0
0026150 3 G 1.5 7.4 43.2 93.0
0026151 4 G 1.5 8.1 58.0 114.0
0026152 5 G 1.5 9.1 72.0 139.0
0026153 7 G 1.5 10.9 101.0 189.0
0026154 12 G 1.5 12.9 173.0 295.0
0026156 18 G 1.5 15.6 259.0 429.0
0026157 25 G 1.5 18.6 360.0 597.0
0026158 26 G 1.5 18.6 374.4 615.0
0026159 34 G 1.5 21.1 489.6 783.0
0026160 41 G 1.5 23.0 613.0 936.0
0026161 42 G 1.5 23.0 629.0 954.0
0026162 50 G 1.5 25.0 720.0 1,134.0
0026170 3 G 2.5 9.0 72.0 145.0
0026171 4 G 2.5 10.0 96.0 179.0
0026172 5 G 2.5 11.2 120.0 218.0
0026173 7 G 2.5 13.6 168.0 303.0
0026174 12 G 2.5 16.0 288.0 473.0
0026175 14 G 2.5 17.2 336.0 548.0
0026180 3 G 4.0 10.6 120.0 214.0
0026181 4 G 4.0 11.7 160.0 266.0
0026182 5 G 4.0 13.1 200.0 325.0
0026183 4 G 6.0 13.9 230.4 396.0
0026184 5 G 6.0 15.5 288.0 484.0
0026185 4 G 10.0 17.6 384.0 644.0
0026186 5 G 10.0 19.6 480.0 785.0
0026187 4 G 16.0 21.0 615.0 922.0
0026188 5 G 16.0 23.6 768.0 1,133.0

Bottom