Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ÖLFLEX® CRANE 2S 20 G 1.5 Low Voltage (LV) Power and control cable, Multicore for conveyor applications, fixed and moving installation, indoor and outdoor use. Flame Retardant to IEC 60332-1-2, UV - Resistant, U0/U : 300/500 V, 20 Cores, 1.5mm2, Number coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Black, 20.1mm OD. Confirmed to CE, EAC, Approval - Fire protection.

ÖLFLEX CRANE 2S 20G1,5

ÖLFLEX CRANE 2S 20G1,5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
  • UV-RESISTANT
  • OPTIMUM STRAIN RELIEF
  • SUITABLE FOR OUTDOOR USE
  • COLD-RESISTANT
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs1,390.18
Inclusive of tax
1390.1800 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • Flexible use: 20 x outer diameter

  • Temperature Range Temperature Range

    • Flexible use: -15°C to +70°C

  • Conductor Design Conductor Design

    • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

  • Core Identification Code Core Identification Code

    • Black with white numbers acc. to VDE 0293-1

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • U0/U: 300/500 V

  • Test Voltage Test Voltage

    • 3000 V

ÖLFLEX® CRANE 2S

  • Flexible at cold temperatures, PVC cables with external steel supporting elements
ÖLFLEX CRANE 2S 20G1,5
  • Double load-bearing safety
  • Push-button control unit cable

Product Details

Benefits

  • Two steel supporting elements that are integrated into the outer sheath on opposite sides absorb the tensile forces during operation
  • Tear-resistance of 2100 N per supporting element

Design

  • Conductor made of bare copper wires
  • Special PVC-based core insulation
  • Special textile wrapping to improve sliding movement between the sheathing and the cables cores
  • Special PVC-based outer sheath
  • Opposing, integrated steel supporting elements

Application range

  • For connecting mobile push-button control units and control panels
  • As a self-supporting shaft cable; in high rack systems
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • Suitable for outdoor applications
  • Do not use as a lift cable!

Product features

  • Flame-retardant according to IEC 60332-1-2
  • Flexible at cold temperatures

Norm References / Approvals

  • Based on VDE 0250

Benefits

  • Two steel supporting elements that are integrated into the outer sheath on opposite sides absorb the tensile forces during operation
  • Tear-resistance of 2100 N per supporting element

Design

  • Conductor made of bare copper wires
  • Special PVC-based core insulation
  • Special textile wrapping to improve sliding movement between the sheathing and the cables cores
  • Special PVC-based outer sheath
  • Opposing, integrated steel supporting elements

Application range

  • For connecting mobile push-button control units and control panels
  • As a self-supporting shaft cable; in high rack systems
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • Suitable for outdoor applications
  • Do not use as a lift cable!

Product features

  • Flame-retardant according to IEC 60332-1-2
  • Flexible at cold temperatures

Norm References / Approvals

  • Based on VDE 0250

All articles from ÖLFLEX® CRANE 2S

Article number Number of cores and mm² per conductor Overall width (mm) Cable Ø (mm) Centre distance of cable (mm) Copper index (kg/km) Weight (kg/km)
0027503 8 G 1.5 25.5 14.7 20.0 115.0 373.0
0027504 12 G 1.5 27.0 16.2 21.0 172.8 439.0
0027505 20 G 1.5 31.0 20.1 25.0 288.0 674.0

Bottom