Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX CLASSIC 100 300/500V 3 G 1 Low Voltage (LV) Power and control cable, Multicore for general applications, fixed and occasional flexing installation, indoor use. Flame Retardant to IEC 60332-1-2, Chemical resistant, U0/U : 300/500 V, 3 Cores, 1mm2, colour coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Grey, 6mm OD. Confirmed to CE, EAC, Approval - Fire protection.

Label New Product

OLFLEX CLASSIC 100 300/500V 3 G 1

OLFLEX CLASSIC 100 300/500V 3 G 1

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
  • TORSION-RESISTANT
  • GOOD CHEMICAL RESISTANCE
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs97.63
Inclusive of tax
97.6253 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC001578
    • ETIM 5.0 Class-Description: Flexible cable

  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Conductor Design Conductor Design

    • Fine wire according to VDE 0295,class 5 / IEC 60228 class 5

  • Core Identification Code Core Identification Code

    • Up to 5 cores: according to VDE 0293-308 (appendix T9)
    • From 6 cores: ÖLFLEX® colour code (appendix T7)

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • U0/U: 300/500 V

  • Test Voltage Test Voltage

    • 4000 V

  • Torsion Application In Wtg (Wind Turbine Generator) Torsion Application In Wtg (Wind Turbine Generator)

    • TW-0 & TW-1, refer to appendix T0

ÖLFLEX® CLASSIC 100 300/500 V

  • Colour-coded PVC control cable
ÖLFLEX CLASSIC 100 300/500V 3G1
  • For nominal voltage U0/U: 450/750V or higher conductor cross-sections see ÖLFLEX® CLASSIC 100 450/750V
  • Identical to previous ÖLFLEX CLASSIC 100 up to 1.5 mm² but with extended cross-section range
  • Nominal voltage U0/U: 300/500V

Product Details

Benefits

  • Space-saving due to small cable diameters
  • High electrical safety due to 4 kV test voltage
  • Good flexibility thanks to core stranding with short lay lengths
  • Now available with conductor cross-section from 2.5mm² as 300/500V version

Design

  • Finely stranded bare copper wires
  • PVC core insulation LAPP P8/1
  • Cores twisted in layers
  • PVC sheath, grey (RAL 7001)

Application range

  • Plant construction Machine building Heating and air-conditioning systems Power plant engineering
  • Dry or damp rooms that are subject to normal mechanical loads
  • For fixed installation as well as occasional flexing with free, non-continuously recurring movement without tensile load
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • High-quality alternative to control cable types YSLY or YY

Product features

  • Flame-retardant according to IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm References / Approvals

  • Based on IEC 60227-5 and EN 50525-2-51

Benefits

  • Space-saving due to small cable diameters
  • High electrical safety due to 4 kV test voltage
  • Good flexibility thanks to core stranding with short lay lengths
  • Now available with conductor cross-section from 2.5mm² as 300/500V version

Design

  • Finely stranded bare copper wires
  • PVC core insulation LAPP P8/1
  • Cores twisted in layers
  • PVC sheath, grey (RAL 7001)

Application range

  • Plant construction Machine building Heating and air-conditioning systems Power plant engineering
  • Dry or damp rooms that are subject to normal mechanical loads
  • For fixed installation as well as occasional flexing with free, non-continuously recurring movement without tensile load
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • High-quality alternative to control cable types YSLY or YY

Product features

  • Flame-retardant according to IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm References / Approvals

  • Based on IEC 60227-5 and EN 50525-2-51

All articles from ÖLFLEX® CLASSIC 100 300/500 V

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0010004 6 G 0.5 6.7 28.8 73.0
0010005 7 G 0.5 6.7 33.6 81.0
0010006 8 G 0.5 8.0 38.4 97.0
0010007 10 G 0.5 8.6 48.0 116.0
0010008 12 G 0.5 8.9 58.0 133.0
0010009 14 G 0.5 9.5 67.0 151.0
0010010 16 G 0.5 10.0 76.0 169.0
0010011 21 G 0.5 11.7 99.0 223.0
0010012 24 G 0.5 12.4 114.0 254.0
0010016 40 G 0.5 15.4 192.0 404.0
0010025 6 G 0.75 7.3 43.3 104.0
0010026 7 G 0.75 7.3 50.4 109.0
0010027 8 G 0.75 8.8 56.0 123.0
0010028 9 G 0.75 9.4 63.0 144.0
0010029 10 G 0.75 9.6 72.0 153.0
0010030 12 G 0.75 9.9 86.4 176.0
0010031 15 G 0.75 10.9 108.0 211.0
0010032 18 G 0.75 11.7 129.6 268.0
0010033 21 G 0.75 13.0 151.0 293.0
0010034 25 G 0.75 13.8 180.0 374.0
0010036 40 G 0.75 17.3 288.0 571.0
0010037 50 G 0.75 19.2 360.0 698.0
0010045 6 G 1.0 8.0 58.0 124.0
0010046 7 G 1.0 8.0 67.0 131.0
0010047 8 G 1.0 9.5 77.0 146.0
0010049 10 G 1.0 10.2 96.0 183.0
0010050 12 G 1.0 10.5 115.0 215.0
0010052 16 G 1.0 11.8 154.0 282.0
0010053 18 G 1.0 12.7 173.0 315.0
0010054 20 G 1.0 13.4 192.0 350.0
0010056 25 G 1.0 14.7 240.0 449.0
0010068 7 G 1.5 8.9 101.0 166.0
0010069 8 G 1.5 10.6 115.0 205.0
0010071 12 G 1.5 12.0 173.0 307.0
0010072 14 G 1.5 12.7 202.0 349.0
0010074 18 G 1.5 14.4 259.0 465.0
0010076 25 G 1.5 16.9 360.0 655.0
00100014 3 G 0.5 5.1 14.4 42.0
00100004 2 X 0.5 4.8 9.6 35.0
00101224 3 X 0.5 5.1 14.4 42.0
00101244 5 X 0.5 6.2 24.0 63.0
00100034 5 G 0.5 6.2 24.0 63.0
00101234 4 X 0.5 5.7 19.2 54.0
00100024 4 G 0.5 5.7 19.2 54.0
00100214 2 X 0.75 5.4 14.4 45.0
00100224 3 G 0.75 5.7 21.6 55.0
00101254 3 X 0.75 5.7 21.6 55.0
00100234 4 G 0.75 6.2 28.8 66.0
00101264 4 X 0.75 6.2 28.8 66.0
00100244 5 G 0.75 6.7 36.0 79.0
00101274 5 X 0.75 6.7 36.0 79.0
00100414 2 X 1.0 5.7 19.2 53.0
00100424 3 G 1.0 6.0 28.8 65.0
00102034 3 X 1.0 6.0 28.8 65.0
00102044 4 X 1.0 6.5 38.4 79.0
00100434 4 G 1.0 6.5 38.4 79.0
00102054 5 X 1.0 7.1 48.0 94.0
00100444 5 G 1.0 7.1 48.0 94.0
00101304 5 X 1.5 8.1 72.0 128.0
00100664 5 G 1.5 8.1 72.0 128.0
00101294 4 X 1.5 7.2 57.6 104.0
00100654 4 G 1.5 7.2 57.6 104.0
00101284 3 X 1.5 6.7 43.2 84.0
00100634 2 X 1.5 6.3 28.8 68.0
00100644 3 G 1.5 6.7 43.2 84.0
*1120810 3 G 6.0 11.7 174.0 289.0
*1120812 5 G 6.0 14.5 288.0 470.0
*1120807 4 G 4.0 10.8 153.6 263.0
*1120801 3 G 2.5 8.1 72.0 132.0
*1120816 5 G 10.0 18.1 480.0 722.0
*1120806 3 G 4.0 9.9 115.2 201.0
*1120815 4 G 10.0 16.2 384.0 590.0
*1120818 4 G 16.0 18.8 614.4 1,067.0
*1120813 7 G 6.0 16.0 403.0 600.0
*1120814 3 G 10.0 14.6 288.0 466.0
*1120802 4 G 2.5 8.9 96.0 163.0
*1120808 5 G 4.0 12.1 192.0 315.0
*1120803 5 G 2.5 10.0 120.0 200.0
*1120809 7 G 4.0 13.4 269.0 407.0
*1120819 5 G 16.0 21.2 768.0 1,370.0
*1120805 2 X 4.0 9.2 77.0 160.0
*1120817 3 G 16.0 17.0 460.8 720.0
*1120804 7 G 2.5 11.1 168.0 267.0
*1120800 2 X 2.5 7.5 48.0 100.0
*1120811 4 G 6.0 13.0 230.0 352.0
*1120827 4 G 50.0 32.4 1,920.0 2,800.0
*1120828 5 G 50.0 36.5 2,400.0 3,600.0
*1120825 5 G 35.0 29.6 1,680.0 2,635.0
*1120824 4 G 35.0 26.4 1,344.0 2,106.0
*1120820 3 G 25.0 21.0 720.0 1,250.0
*1120823 3 G 35.0 23.7 1,008.0 1,700.0
*1120826 3 G 50.0 29.1 1,440.0 2,200.0
*1120821 4 G 25.0 23.5 960.0 1,582.0
*1120822 5 G 25.0 26.4 1,200.0 1,998.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom