Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder

ÖLFLEX® 100 I 3 G 1.50 GY Low Voltage (LV) power and control cable, Multicore for general applications, fixed and occasional flexing installation, Indoors use. Flame Retardant to IEC 60332-1, U : 1100 V, 3 Cores, 1.5mm2, Colour coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Grey, 7.8mm OD. Confirmed to CE, Approval - ISI Marked.

  • Article number: 38007065

ÖLFLEX® 100 I 3 G 1.50 GY

ÖLFLEX®  100 I  3 G 1.50  GY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs61.51
Inclusive of tax
61.5100 In stock
X
Meters

Minimum order quantity: 5 meters

You can order multiples of: 5 meters

Technical Data

Product Details

Bottom