Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX 100 I 3 G 1.00 GY Low Voltage (LV) power and control cable, Multicore for general applications, fixed and occasional flexing installation, indoor use. Flame Retardant to IEC 60332-1, U : 1100 V, 3 Cores, 1mm2, Colour coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Grey, 7.1mm OD. Confirmed to CE, Approval - ISI Marked.

  • Article number: 38007054

OLFLEX 100 I 3 G 1.00 GY

OLFLEX 100 I 3 G 1.00 GY

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • FLAME RETARDANT
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs47.28
Inclusive of tax
47.2793 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing installation: 15 x cable OD, Fixed installation: 4 X Cable OD

  • Temperature Range Temperature Range

    • -5°C up to +70°C

  • Core Identification Code Core Identification Code

    • Coloured

  • Nominal Voltage Nominal Voltage

    • UM : 1100, Up to and including 1100 V in acc. to IS 694:2010

  • Test Voltage Test Voltage

    • 3000 V AC in acc. to IS 694:2010

  • Based On Based On

    • in acc. to IS 694

  • Conductor Stranding Conductor Stranding

    • Bare copper, fine wire strand class 5 in acc. to IS 8130-1984

ÖLFLEX® 100 I

  • ISI marked PVC cable
ÖLFLEX® 100 I 3 G 1.00
  • ISI marked cable

Product Details

Benefits

  • Space-saving installation due to small cable diameter
  • High electrical performance due to 3 kV test voltage

Application range

  • Plant engineering and installation, Industrial machinery
  • Power circuit for Air conditioning installations
  • Main power circuit to individual apartments
  • Dry or damp interiors under medium mechanical load conditions.
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load

Product features

  • Flame retardant: According to IEC 60332-1 / IS 10810-53

Norm References / Approvals

  • IS:694:2010

Product Make-up

  • Conductor : Bare copper wires of fine strands
  • Insulation : PVC Type D
  • Outer Sheath: PVC ST 3 Grey (RAL 7001)

Benefits

  • Space-saving installation due to small cable diameter
  • High electrical performance due to 3 kV test voltage

Application range

  • Plant engineering and installation, Industrial machinery
  • Power circuit for Air conditioning installations
  • Main power circuit to individual apartments
  • Dry or damp interiors under medium mechanical load conditions.
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load

Product features

  • Flame retardant: According to IEC 60332-1 / IS 10810-53

Norm References / Approvals

  • IS:694:2010

Product Make-up

  • Conductor : Bare copper wires of fine strands
  • Insulation : PVC Type D
  • Outer Sheath: PVC ST 3 Grey (RAL 7001)

All articles from ÖLFLEX® 100 I

Article number Number of cores and mm² per conductor Outer diameter [mm] Colour Copper index (kg/km) Weight (kg/km)
38007053 2 X 1.0 7.0 grey 19.2 68.0
38007064 2 X 1.5 8.1 grey 29.0 91.0
38007074 2 X 2.5 9.2 grey 48.0 126.0
38007054 3 G 1.0 7.4 grey 29.0 80.0
38007065 3 G 1.5 8.6 grey 43.0 110.0
38007075 3 G 2.5 10.0 grey 72.0 159.0
38007082 3 G 4.0 12.1 grey 115.2 243.0
38007092 3 G 6.0 13.1 grey 173.0 311.0
38007055 4 G 1.0 8.5 grey 38.4 104.0
38007066 4 G 1.5 9.8 grey 58.0 141.0
38007076 4 G 2.5 11.3 grey 96.0 203.0
38007083 4 G 4.0 13.5 grey 154.0 302.0
38007093 4 G 6.0 14.5 grey 230.0 390.0
*38001015 5 X 6.0 16.2 grey 263.0 474.0
38007034 2 X 0.5 6.1 grey 9.0 49.0
*38001018 3 G 25.0 24.5 grey 670.0 1,160.8
*38001017 5 X 16.0 21.6 grey 678.0 997.0
38007043 3 G 0.75 7.3 grey 20.0 71.0
38007035 3 G 0.5 6.5 grey 14.0 58.0
*38001021 5 X 35.0 33.5 grey 1,476.0 2,281.0
38007096 3 G 16.0 21.6 grey 407.0 1,008.4
*38000997 5 X 4.0 14.8 grey 173.0 358.6
38007084 4 G 35.0 29.9 grey 1,181.0 1,850.0
*38001023 4 G 50.0 35.0 grey 1,659.0 2,730.0
38007094 3 G 10.0 16.9 grey 260.0 648.0
*38007081 2 X 4.0 10.5 grey 69.0 195.3
38007042 2 X 0.75 7.1 grey 13.0 66.0
38007068 3 G 1.5 8.6 black 37.0 110.0
38007097 4 G 16.0 19.2 grey 542.0 762.0
38007045 4 G 0.75 7.9 grey 26.0 88.0
38007078 3 G 2.5 10.0 black 63.0 159.0
38007095 4 G 10.0 18.8 grey 346.0 762.0
*38001022 3 G 50.0 31.5 grey 1,244.0 2,130.0
38007077 5 X 2.5 12.4 grey 105.0 241.0
*38001019 5 X 25.0 30.5 grey 1,117.0 1,803.2
*38001016 5 X 10.0 21.0 grey 433.0 789.2
38007067 5 X 1.5 10.7 grey 62.0 166.0
38009040 4 G 25.0 27.2 grey 893.0 1,461.0
38007036 4 G 0.5 7.4 grey 18.0 74.0
*38001020 3 G 35.0 26.7 grey 885.5 1,456.5

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom