Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX ROBUST 200 2 X 1 Low Voltage (LV) power and control cable, Multicore for harsh environment applications, fixed and occasional flexing installation, indoor and outdoor use. Halogen free, UV - Resistant, OZONE Resistant, U0/U : 450/750 V, 2 Cores, 1mm2, Colour coded, unscreened, Thermoplastic Elastomer (TPE) (Special) outer sheath colour Black, 8mm OD. Confirmed to CE, EAC, Approval - ECO Lab.

OLFLEX ROBUST 200 2 X 1

OLFLEX ROBUST 200 2 X 1

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • ECOLAB
  • EAC
  • UV-RESISTANT
  • HALOGEN-FREE
  • GOOD CHEMICAL RESISTANCE
  • SUITABLE FOR OUTDOOR USE
  • COLD-RESISTANT
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs161.58
Inclusive of tax
161.5771 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC001578
    • ETIM 5.0 Class-Description: Flexible cable

  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 10 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -40°C to +80°C
    • Fixed installation: -50°C to +80°C

  • Conductor Design Conductor Design

    • Fine wire according to VDE 0295,class 5 / IEC 60228 class 5

  • Core Identification Code Core Identification Code

    • Up to 5 cores: according to VDE 0293-308 (appendix T9)
    • From 6 cores: black with white numbers

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • U0/U: 450/750 V

  • Test Voltage Test Voltage

    • 4000 V

ÖLFLEX® ROBUST 200

  • Tried-and-tested all-weather connection cable - resistant against a wide range of chemical media
ÖLFLEX ROBUST 200 2X1
  • Excellent weather-resistance
  • Good chemical resistance
  • Voltage class 450/750 V

Product Details

Benefits

  • ​Good resistance to ammonia compounds and biogases
  • Resistant to contact with bio-oils, fats, waxes and their emulsions with a plant, animal or synthetic basis
  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Suitable for frequent steam cleaning

Design

  • Fine-wire, bare copper conductor
  • Core insulation made of modified PP
  • Cores twisted in layers
  • Outer sheath made of special TPE
  • Sheath colour: black

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing of milk and meat products
  • Agricultural equipment
  • For indoor and outdoor use

Product features

  • Low-capacitance design
  • Good chemical resistance to ester-based hydraulic fluids
  • Colour-coded up to 5 cores
  • Ozone-, UV- and weather-resistant according to EN 50396 and HD 605 S2
  • Flexible at temperatures down to -40 °C

Norm References / Approvals

  • Based on EN 50525-2-51
  • Certified resistance to disinfectant and cleaning solutions used in food and beverage industry
  • Use down to 10 m depth according to EN 50525-2-21

Benefits

  • ​Good resistance to ammonia compounds and biogases
  • Resistant to contact with bio-oils, fats, waxes and their emulsions with a plant, animal or synthetic basis
  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Suitable for frequent steam cleaning

Design

  • Fine-wire, bare copper conductor
  • Core insulation made of modified PP
  • Cores twisted in layers
  • Outer sheath made of special TPE
  • Sheath colour: black

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing of milk and meat products
  • Agricultural equipment
  • For indoor and outdoor use

Product features

  • Low-capacitance design
  • Good chemical resistance to ester-based hydraulic fluids
  • Colour-coded up to 5 cores
  • Ozone-, UV- and weather-resistant according to EN 50396 and HD 605 S2
  • Flexible at temperatures down to -40 °C

Norm References / Approvals

  • Based on EN 50525-2-51
  • Certified resistance to disinfectant and cleaning solutions used in food and beverage industry
  • Use down to 10 m depth according to EN 50525-2-21

All articles from ÖLFLEX® ROBUST 200

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0021800 2 X 1.0 8.0 19.2 65.0
0021801 3 G 1.0 8.4 29.0 79.0
0021802 4 G 1.0 9.2 38.4 96.0
0021803 5 G 1.0 10.0 48.0 113.0
0021805 2 X 1.5 8.6 29.0 78.0
0021806 3 G 1.5 9.1 43.0 97.0
0021807 4 G 1.5 9.9 58.0 122.0
0021808 5 G 1.5 10.8 72.0 146.0
0021809 7 G 1.5 13.5 101.0 208.0
0021810 2 X 2.5 9.8 48.0 114.0
0021811 3 G 2.5 10.4 72.0 144.0
0021812 4 G 2.5 11.5 96.0 181.0
0021813 5 G 2.5 13.1 120.0 222.0
0021814 7 G 2.5 15.9 168.0 312.0
0021816 3 G 4.0 12.4 115.2 215.0
0021817 4 G 4.0 14.0 154.0 273.0
0021818 5 G 4.0 15.8 192.0 333.0
0021822 4 G 6.0 15.7 230.0 378.0
0021823 5 G 6.0 17.2 288.0 463.0
0021825 4 G 10.0 19.4 384.0 570.0
0021826 5 G 10.0 21.4 480.0 770.0
0021828 4 G 16.0 22.4 614.0 885.0
0021829 5 G 16.0 24.6 768.0 1,100.0
0021831 4 G 25.0 27.0 960.0 1,365.0
0021833 4 G 35.0 29.7 1,344.0 1,773.0
0021836 4 G 50.0 36.2 1,920.0 3,454.0

Bottom