Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX ROBOT F1 (C) 3 X 2 X 0.25 Low Voltage (LV) Power and control cable, Multicore for robotics applications, fixed and moving installation, indoor and outdoor use. Flame Retardant to IEC 60332-1-2, 250 Voss, 6 Pair, 0.25mm2, Colour coded, Copper Braided (Screened - EMC complaint), Polyurethane (PUR) outer sheath colour Black, 8mm OD. Confirmed to CE, Approval - Fire protection, UL, ULC.

OLFLEX ROBOT F1 (C) 3 X 2 X 0.25

OLFLEX ROBOT F1 (C) 3 X 2 X 0.25

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UR
  • UR C
  • FIRE RESISTANT
  • UV-RESISTANT
  • TORSION-RESISTANT
  • INTERFERENCE SIGNALS
  • POWER CHAIN
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • SUITABLE FOR OUTDOOR USE
  • COLD-RESISTANT
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs1,238.95
Inclusive of tax
1238.9500 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • Flexible use: 10 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Flexing: -40°C to +80°CFixed installation: -50°C to +80°C

  • Conductor Design Conductor Design

    • Extra-fine wire

  • Core Identification Code Core Identification Code

    • Up to 0.34 mm²: Cores DIN 47100
    • From 0.5 mm²: white cores with black printed numbers

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • IEC: up to 0.34 mm² 250 Vss. 0.5 - 2.5 mm² 300/500 VUL/CSA up to 1.5 mm² 600 V, from 2.5 mm² 1000 V

  • Test Voltage Test Voltage

    • Cores: Spark test 6 kV

  • Torsion Torsion

    • Torsion load max. ± 180°/m

ÖLFLEX® ROBOT F1 ( C )

  • Shielded TPE-PUR robot cable for bending and torsion loads, certified
ÖLFLEX ROBOT F1 (C) 3X2X0,25
  • AWM certification for USA and Canada
  • Simultaneous bending and twisting
  • Torsion angle up to +/- 180°/m

Product Details

Benefits

  • Allows much faster motion sequences which increases the economic efficiency of machines
  • Multi-standard certification reduces part varieties and saves costs
  • Durable under harsh conditions thanks to robust PUR sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Design

  • Extra-fine wire strand, 0.14 mm² -0.5 mm², made of tin-plated copper wires, bare.
  • Core insulation made of TPE
  • Wrapping: PTFE tape
  • Braiding or wrapping of tin-plated copper wires
  • Polyurethane sheath, black (RAL 9005)
  • Cores (or core pairs) twisted in layers or bundles

Application range

  • Plant construction
  • Multi-axis articulated robot
  • Automated handling equipment
  • In power chains or mobile machine parts
  • Industrial machinery and machine tools

Product features

  • Abrasion-resistant and notch-resistant
  • Resistant to cold temperatures
  • High oil resistance
  • Low-adhesive surface
  • Flame-retardant

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline appendix T3
  • UL AWM Style 20940cUL AWM I/II A/B
  • UL File No. E213974

Benefits

  • Allows much faster motion sequences which increases the economic efficiency of machines
  • Multi-standard certification reduces part varieties and saves costs
  • Durable under harsh conditions thanks to robust PUR sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Design

  • Extra-fine wire strand, 0.14 mm² -0.5 mm², made of tin-plated copper wires, bare.
  • Core insulation made of TPE
  • Wrapping: PTFE tape
  • Braiding or wrapping of tin-plated copper wires
  • Polyurethane sheath, black (RAL 9005)
  • Cores (or core pairs) twisted in layers or bundles

Application range

  • Plant construction
  • Multi-axis articulated robot
  • Automated handling equipment
  • In power chains or mobile machine parts
  • Industrial machinery and machine tools

Product features

  • Abrasion-resistant and notch-resistant
  • Resistant to cold temperatures
  • High oil resistance
  • Low-adhesive surface
  • Flame-retardant

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline appendix T3
  • UL AWM Style 20940cUL AWM I/II A/B
  • UL File No. E213974

All articles from ÖLFLEX® ROBOT F1 ( C )

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0029653 3 x 2 x 0,25 8.0 38.0 100.0
0029654 25 x 0,25 13.8 115.0 280.0
0029655 2 x 0,34 5.2 18.0 54.0
0029656 3 x 0,34 5.4 20.0 56.0
0029657 4 x 0,34 6.6 28.0 72.0
0029658 5 x 2 x 0,34 10.2 69.0 158.0
0029689 12 G 1,5 15.4 230.0 380.0
0029690 18 G 1,5 18.5 340.0 550.0
0029664 4 G 1,5 8.8 75.1 120.0
0029691 4 G 1,5 + (2 x 1,0) 11.0 116.0 213.0
0029665 4 G 2,5 10.3 116.0 200.0
0029692 4 G 2,5 + (2 x 1,0) 12.0 150.0 270.0

Bottom