Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

OLFLEX ROBOT 900 P 7 X 0.25 Low Voltage (LV) Power and control cable, Multicore for robotics applications, fixed and moving installation, indoor and outdoor use. Flame Retardant to IEC 60332-1-2, 48 V, 7 Cores, 0.25mm2, Colour coded, unscreened, Polyurethane (PUR) outer sheath colour Black, 6.2mm OD. Confirmed to CE, EAC, Approval - Fire protection.

OLFLEX ROBOT 900 P 7 X 0.25

OLFLEX ROBOT 900 P 7 X 0.25

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • EAC
  • FIRE RESISTANT
  • UV-RESISTANT
  • TORSION-RESISTANT
  • POWER CHAIN
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • SUITABLE FOR OUTDOOR USE
  • COLD-RESISTANT
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs466.89
Inclusive of tax
466.8851 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • Flexing: 15 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Flexing: -40°C to +80°CFixed installation: -50°C to +80°C

  • Conductor Design Conductor Design

    • Fine wire or extra-fine wire

  • Core Identification Code Core Identification Code

    • Up to 0.34 mm²: Cores DIN 47100
    • From 0.5 mm²: black cores with white printed numbers

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • up to 0.34 mm²: 48 V AC
    • from 0.5 mm² U0/U: 300/500 V

  • Test Voltage Test Voltage

    • Up to 0.34 mm²: 1500 V
    • from 0.5 mm²: 3000 V

  • Operating Capacitance Operating Capacitance

    • C/C approx. 100 nF/km
    • C/S approx. 120 nF/km

  • Inductance Inductance

    • approx. 0.7 mH/km

  • Peak Operating Voltage Peak Operating Voltage

    • 0.34 mm²: 350 V (not for power applications)

  • Torsion Torsion

    • Torsion load max. ± 360 °/m

ÖLFLEX® ROBOT 900 P

  • TPE-PUR robot cable for bending and torsion load
ÖLFLEX ROBOT 900 P 7x0,25
  • Simultaneous bending and twisting
  • Torsion angle up to +/- 360 °/m

Product Details

Benefits

  • Space-saving due to small cable diameters
  • Durable under harsh conditions thanks to robust PUR sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • Allows much faster motion sequences which increases the economic efficiency of machines

Design

  • Fine or extra-fine strands made of bare copper wire
  • Core insulation made of TPE
  • Cores twisted in layers
  • Wrapping: PTFE tape
  • Versions with additional core pair:2 cores twisted to a pair, PTFE tape wrapping, coating of tin-plated copper wires, PUR inner sheath
  • Polyurethane sheath, black (RAL 9005)

Application range

  • Plant construction
  • Industrial machinery and machine tools
  • Automated handling equipment
  • Multi-axis articulated robot
  • In power chains or mobile machine parts

Product features

  • Abrasion-resistant and notch-resistant
  • Flexible at cold temperatures
  • High oil resistance
  • Low-adhesive surface
  • Flame-retardant

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline appendix T3
  • For distances up to 10 m

Benefits

  • Space-saving due to small cable diameters
  • Durable under harsh conditions thanks to robust PUR sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • Allows much faster motion sequences which increases the economic efficiency of machines

Design

  • Fine or extra-fine strands made of bare copper wire
  • Core insulation made of TPE
  • Cores twisted in layers
  • Wrapping: PTFE tape
  • Versions with additional core pair:2 cores twisted to a pair, PTFE tape wrapping, coating of tin-plated copper wires, PUR inner sheath
  • Polyurethane sheath, black (RAL 9005)

Application range

  • Plant construction
  • Industrial machinery and machine tools
  • Automated handling equipment
  • Multi-axis articulated robot
  • In power chains or mobile machine parts

Product features

  • Abrasion-resistant and notch-resistant
  • Flexible at cold temperatures
  • High oil resistance
  • Low-adhesive surface
  • Flame-retardant

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline appendix T3
  • For distances up to 10 m

All articles from ÖLFLEX® ROBOT 900 P

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0028110 7 X 0.25 6.2 16.8 48.0
0028116 25 X 0.25 10.2 60.0 141.0
0028188 2 X 0.34 5.0 7.0 27.0
0028145 18 G 0.5 11.2 86.4 120.0
0028146 25 G 0.5 13.3 120.0 254.0
0028160 4 G 0.75 6.6 28.8 63.0
0028164 14 G 0.75 11.2 100.8 199.0
0028170 2 X 1.0 6.2 19.2 47.0
0028171 3 G 1.0 6.5 29.0 61.0
0028172 4 G 1.0 7.0 38.4 76.0
0028174 7 G 1.0 9.3 67.2 131.0
0028176 12 G 1.0 11.5 115.2 216.0
0028185 16 G 1,0 + (2 x 1,0) 16.0 195.0 376.0
0028178 18 G 1.0 13.2 172.8 287.0
0028186 23 G 1,0 + (2 x 1,0) 17.3 262.0 470.0
0028180 25 G 1.0 16.4 240.0 433.0
0028190 34 G 1.0 19.9 326.4 571.0
0028191 41 G 1.0 22.3 393.6 705.0
0028198 18 G 1.5 15.8 259.2 446.0
0028181 3 G 2.5 9.3 72.0 136.0
0028182 4 G 2.5 10.1 96.0 171.0
0028400 3 G 16.0 21.4 460.8 721.0
0028187 3 G 25.0 26.2 720.0 1,178.0
0028189 3 G 35.0 28.8 1,008.0 1,559.0

Bottom