Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ÖLFLEX® CLASSIC 110 CY 2 X 1 Low Voltage (LV) Power and control cable, Multicore for general applications, fixed and occasional flexing installation, indoor use. Flame Retardant to IEC 60332-1-2, Chemical resistant, U0/U : 300/500 V, 2 Cores, 1mm2, Number coded, Copper Braided (Screened - EMC complaint), Polyvinyl chloride (PVC) outer sheath colour Transparent, 7.9mm OD. Confirmed to CE, Approval - Fire protection, VDE.

ÖLFLEX® CLASSIC 110 CY 2X1

ÖLFLEX® CLASSIC 110 CY 2X1

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • VDE
  • EAC
  • FIRE RESISTANT
  • INTERFERENCE SIGNALS
  • GOOD CHEMICAL RESISTANCE
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs173.65
Inclusive of tax
173.6500 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 20 x outer diameter
    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Conductor Design Conductor Design

    • Fine wire according to VDE 0295,class 5 / IEC 60228 class 5

  • Core Identification Code Core Identification Code

    • Black with white numbers acc. to VDE 0293-1

  • Protective Conductor Protective Conductor

    • G = with GN-YE protective conductor
    • X = without protective conductor

  • Nominal Voltage Nominal Voltage

    • U0/U: 300/500 V

  • Test Voltage Test Voltage

    • 4000 V

ÖLFLEX® CLASSIC 110 CY

  • Shielded PVC control cable with transparent outer sheath
ÖLFLEX® CLASSIC 110 CY – PVC control cable, VDE-registered, shielded and flexible for varied applications, nominal voltage: 300/500V
  • EMC-compliant
  • VDE reg. no. 7030

Product Details

Benefits

  • Space-saving due to small cable diameters
  • High electrical safety due to 4 kV test voltage

Design

  • Finely stranded bare copper wires
  • PVC core insulation LAPP P8/1
  • PVC inner sheath, grey
  • Tin-plated copper braiding
  • PVC sheath, transparent
  • Cores twisted in layers

Application range

  • Plant construction Machine building Heating and air-conditioning systems
  • Conveyor and transport systems
  • In EMC-sensitive environments(electromagnetic compatibility)

Product features

  • Flame-retardant according to IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • High level of screeningLow coupling resistance (max. 250 Ω/km at 30 MHz)

Norm References / Approvals

  • VDE reg. no. 7030

Benefits

  • Space-saving due to small cable diameters
  • High electrical safety due to 4 kV test voltage

Design

  • Finely stranded bare copper wires
  • PVC core insulation LAPP P8/1
  • PVC inner sheath, grey
  • Tin-plated copper braiding
  • PVC sheath, transparent
  • Cores twisted in layers

Application range

  • Plant construction Machine building Heating and air-conditioning systems
  • Conveyor and transport systems
  • In EMC-sensitive environments(electromagnetic compatibility)

Product features

  • Flame-retardant according to IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • High level of screeningLow coupling resistance (max. 250 Ω/km at 30 MHz)

Norm References / Approvals

  • VDE reg. no. 7030

All articles from ÖLFLEX® CLASSIC 110 CY

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
1135752 2 X0.5 7.0 41.0 75.0
1135003 3 G0.5 7.3 45.5 83.0
1135753 3 X0.5 7.3 45.5 83.0
1135004 4 G0.5 7.9 55.0 99.0
1135754 4 X0.5 7.9 55.0 99.0
1135005 5 G0.5 8.4 66.0 112.0
1135755 5 X0.5 8.4 66.0 112.0
1135007 7 G0.5 8.9 80.5 132.0
1135757 7 X0.5 8.9 80.5 132.0
1135012 12 G0.5 11.3 138.5 202.0
1135762 12 X0.5 11.3 138.5 202.0
1135018 18 G0.5 13.3 156.4 289.0
1135025 25 G0.5 15.2 250.0 378.0
1135030 30 G0.5 16.1 297.0 429.0
1135040 40 G0.5 18.2 343.0 542.0
1135802 2 X0.75 7.4 46.0 86.0
1135103 3 G0.75 7.9 57.9 100.0
1135803 3 X0.75 7.9 57.9 100.0
1135104 4 G0.75 8.4 64.0 115.0
1135804 4 X0.75 8.4 64.0 115.0
1135105 5 G0.75 8.9 77.4 130.0
1135805 5 X0.75 8.9 77.4 130.0
1135107 7 G0.75 9.7 102.0 161.0
1135807 7 X0.75 9.7 102.0 161.0
1135112 12 G0.75 12.3 177.0 247.0
1135812 12 X0.75 12.3 177.0 247.0
1135118 18 G0.75 14.5 243.0 356.0
1135818 18 X0.75 14.5 243.0 356.0
1135125 25 G0.75 16.6 307.3 465.0
1135134 34 G0.75 18.9 323.2 601.0
1135840 40 X0.75 20.5 369.4 734.0
1135141 41 G0.75 20.6 488.0 728.0
1135852 2 X1.0 7.9 56.0 98.0
1135203 3 G1.0 8.2 65.3 111.0
1135853 3 X1.0 8.2 65.3 111.0
1135204 4 G1.0 8.7 78.1 130.0
1135854 4 X1.0 8.7 78.1 130.0
1135205 5 G1.0 9.5 89.4 153.0
1135207 7 G1.0 10.2 113.3 185.0
1135212 12 G1.0 13.3 188.1 307.0
1135216 16 G1.0 14.6 216.0 390.0
1135218 18 G1.0 15.5 286.0 418.0
1135225 25 G1.0 17.5 388.5 544.0
1135234 34 G1.0 20.3 505.0 738.0
1135241 41 G1.0 22.0 578.0 864.0
1135250 50 G1.0 23.8 688.0 1,011.0
1135902 2 X1.5 8.5 65.0 117.0
1135303 3 G1.5 8.9 83.0 136.0
1135903 3 X1.5 8.9 83.0 136.0
1135304 4 G1.5 9.6 100.0 163.0
1135904 4 X1.5 9.6 100.0 163.0
1135305 5 G1.5 10.3 125.0 188.0
1135905 5 X1.5 10.3 125.0 188.0
1135307 7 G1.5 11.3 149.0 237.0
1135907 7 X1.5 11.3 149.0 237.0
1135312 12 G1.5 14.8 280.0 393.0
1135318 18 G1.5 17.2 389.0 538.0
1135325 25 G1.5 20.1 535.0 745.0
1135334 34 G1.5 22.8 702.0 964.0
1135341 41 G1.5 24.7 844.6 1,123.0
1135350 50 G1.5 27.1 1,006.0 1,372.0
1135402 2 X2.5 9.9 112.0 165.0
1135403 3 G2.5 10.3 146.0 192.0
1135404 4 G2.5 11.3 167.0 233.0
1135405 5 G2.5 12.6 200.0 283.0
1135407 7 G2.5 13.9 288.0 371.0
1135412 12 G2.5 17.6 477.3 585.0
1135502 2 X4.0 11.4 120.0 247.0
1135504 4 G4.0 13.4 237.0 347.0
1135505 5 G4.0 14.7 280.0 413.0
1135602 2 X6.0 13.6 180.0 353.0
1135604 4 G6.0 15.8 318.0 485.0
1135605 5 G6.0 17.3 441.0 702.0
1135607 7 G6.0 18.8 530.0 950.0
1135702 2 X10.0 16.4 256.0 492.0
1135614 4 G10.0 19.0 518.0 735.0
1135622 2 X16.0 18.6 390.0 698.0
1135624 4 G16.0 22.2 804.0 1,395.0
1135615 3 G10.0 17.4 362.4 507.0
1135616 5 G10.0 21.3 595.0 847.0
1135617 7 G10.0 23.2 796.0 1,039.0
1135623 5 G16.0 24.4 935.0 1,440.0
1135626 4 G25.0 26.9 1,161.0 1,730.0
1135627 5 G25.0 30.0 1,400.0 2,090.0
1135625 4 G35.0 30.2 1,543.0 2,210.0
1135628 5 G35.0 33.2 1,901.0 2,710.0

Bottom