Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

MULTIPURPOSE SHEARS B, Cutting tools for various applications.

MULTIPURPOSE SHEARS B

MULTIPURPOSE SHEARS B

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs1,748.11
Inclusive of tax
1748.1110 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000160
    • ETIM 5.0 Class-Description: Shears

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000160
    • ETIM 6.0 Class-Description: Shears

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000160
    • ETIM 5.0/6.0 Class-Description: Shears

Product Details

Application range

  • Suitable for separating steel-wire screen braiding
  • Suitable for cutting cables, lines, single cores, flat cables, bands, thin sheet metal, paper, cardboard and wires

Product Make-up

  • Multipurpose shears B: With forged blades
  • Multipurpose shears A: With forged blades, spring and frames

Application range

  • Suitable for separating steel-wire screen braiding
  • Suitable for cutting cables, lines, single cores, flat cables, bands, thin sheet metal, paper, cardboard and wires

Product Make-up

  • Multipurpose shears B: With forged blades
  • Multipurpose shears A: With forged blades, spring and frames

All articles from Multipurpose shears A and B

Article number Article designation Weight (kg) Length (mm)
62120010 Multipurpose shears A: With forged blades, spring and frames 0.1 180.0
62120020 Multipurpose shears B: With forged blades 0.1 175.0

Bottom